RCCB 2P 80A 300mA A Class CF280C

EAN
3250611664895
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Neutral posi­tion
    right
  • Number of poles
    2 P
  • Fixing mode
    DIN rail type O (sym­met­rical)
Config­ur­a­tion
  • Number of modules
    2
Main elec­trical features
  • Frequency
    50 Hz
Elec­tric current
  • Rated residual oper­ating current
    300 mA
  • Rated current
    80 A
  • With­stand not trip­ping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capa­city
    1.5 kA
  • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
    6 kA
Elec­tric current / temper­ature
  • Rating current -25°C
    80 A
  • Rating current -20°C
    80 A
  • Rating current -15°C
    80 A
  • Rating current -10°C
    80 A
  • Rating current -5°C
    80 A
  • Rating current 0°C
    80 A
  • Rating current 5°C
    80 A
  • Rating current 10°C
    80 A
  • Rating current 15°C
    80 A
  • Rating current 20°C
    80 A
  • Rating current 25°C
    80 A
  • Rating current 30°C
    80 A
  • Rating current 35°C
    80 A
  • Rating current 40°C
    80 A
  • Rating current 45°C
    80 A
  • Rating current 50°C
    80 A
  • Rating current 55°C
    80 A
  • Rating current 60°C
    74 A
  • Rating current 65°C
    66 A
  • Rating current 70°C
    56 A
Dimen­sions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
  • Construc­tion size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    8.4 W
  • Power loss per pole at In
    4.2 W
Trip­ping
  • Protected against nuis­ance trip­ping
    No
  • Short-­time delayed trip­ping
    No
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    4000
Install­a­tion, mounting
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    metallic
  • Top remov­ab­ility for modular devices
    No
  • Bottom remov­ab­ility for modular devices
    No
Stand­ards
  • Standard text
    EN 61008-1
  • European directive WEEE
    concerned
Safety
  • Protec­tion index IP
    IP20
  • Residual current type
    A
Use condi­tions
  • Oper­ating temper­ature
    -25…40 °C
  • Alti­tude
    2000 m
  • Stor­age/trans­port temper­ature
    -55…70 °C
More documentation