RCCB 2P 25A 300mA A • CF225J | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy Distri­bu­tion
          • Protec­tion Devices
          • RCCBs
          • RCCBs type AC or A / HI
          • 2 pole type A - 300mA
          • CF225J
          Image  CF225J of the product Hager | Hager Turkey
          Image  CF225J of the product Hager | Hager Turkey

          RCCB 2P 25A 300mA A Class

          CF225J

          Image  CF225J of the product Hager | Hager Turkey
          Image  CF225J of the product Hager | Hager Turkey
          • RCCBs

          RCCB 2P 25A 300mA A Class CF225J

          EAN
          3250611616214
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Neutral posi­tion
            right
          • Number of poles
            2 P
          Config­ur­a­tion
          • Number of modules
            2
          Main elec­trical features
          • Rated oper­a­tional voltage Ue
            230 V
          • Frequency
            50 Hz
          Voltage
          • Rated insu­la­tion voltage
            500 V
          • Rated impulse with­stand voltage
            4000 V
          Elec­tric current
          • Rated residual oper­ating current
            300 mA
          • Rated current
            25 A
          • With­stand not trip­ping on 8-20 μs wave
            0.25 kA
          • Breaking and opening capa­city
            1.5 kA
          • Rated condi­tional short-­cir­cuit current Inc according to EN 61008-1
            6 kA
          Elec­tric current / temper­ature
          • Rating current -25°C
            25 A
          • Rating current -20°C
            25 A
          • Rating current -15°C
            25 A
          • Rating current -10°C
            25 A
          • Rating current -5°C
            25 A
          • Rating current 0°C
            25 A
          • Rating current 5°C
            25 A
          • Rating current 10°C
            25 A
          • Rating current 15°C
            25 A
          • Rating current 20°C
            25 A
          • Rating current 25°C
            25 A
          • Rating current 30°C
            25 A
          • Rating current 35°C
            25 A
          • Rating current 40°C
            25 A
          • Rating current 45°C
            25 A
          • Rating current 50°C
            25 A
          • Rating current 55°C
            25 A
          • Rating current 60°C
            25 A
          • Rating current 65°C
            25 A
          • Rating current 70°C
            21 A
          Dimen­sions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            35 mm
          • Construc­tion size (DIN 43880)
            1
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            1.3 W
          • Power loss per pole at In
            0.7 W
          Trip­ping
          • Protected against nuis­ance trip­ping
            No
          • Short-­time delayed trip­ping
            No
          Endur­ance
          • Elec­tric endur­ance in number of cycles
            2000
          • Number of mech­an­ical oper­a­tions
            4000
          Install­a­tion, mounting
          • Type of top connec­tion for modular devices
            with screw
          • Tight­ening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            metallic
          • Type of Bottom Connec­tion for modular devices
            BIcon­nect
          • Top remov­ab­ility for modular devices
            No
          • Bottom remov­ab­ility for modular devices
            No
          Connec­tion
          • Connec­tion cross-sec­tion at output with screw, for massive conductor
            1 / 25 mm²
          • Connec­tion cross-sect. flex­ible conductor
            16mm²
          • Connec­tion cross-sect. rigid cable
            25mm²
          • Connec­tion cross-sec­tion for rigid conductor, upstream terminals with screws
            1 / 25 mm²
          • Connec­tion cross-sec­tion of the access with screws, with flex­ible conductor
            1 / 16 mm²
          • Connec­tion cross section of access and exit with screws, for flex­ible conductor
            1 / 16 mm²
          • Type of connec­tion
            with screw
          Stand­ards
          • Standard text
            IEC 61008-1 ; EN 61008-1
          • European directive WEEE
            concerned
          Safety
          • Residual current type
            A
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use condi­tions
          • Oper­ating temper­ature
            -25…40 °C
          • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
            2
          • Alti­tude
            2000 m
          • Stor­age/trans­port temper­ature
            -55…70 °C

          Downloads

          • Images

            Images may be subject to copyright

            Image CF225J  | Hager

            Product Image CF225J

          • ProductNotice

            Image Instruction manuals for CF225J  | Hager

            Instruction manuals for CF225J

            PDF
            1 MB
            Image Instruction manuals for CF225J  | Hager

            Instruction manuals for CF225J

            PDF
            1 MB
          • ProductECDeclaration

            Image EU Declaration of conformity for CF225J  | Hager

            EU Declaration of conformity for CF225J

            Declaration

            PDF
            717 KB
          • ProductROHS

            Image Pollutant guidelines for CF225J  | Hager

            Pollutant guidelines for CF225J

            REACH declaration CF225J (english)

            PDF
            33 KB
            Image Pollutant guidelines for CF225J  | Hager

            Pollutant guidelines for CF225J

            RoHS declaration CF225J (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            CF240J - RCCB 2P 40A 300mA A Class
            CF240J
            RCCB 2P 40A 300mA A Class
          • 2
            CF263J - RCCB 2P 63A 300mA A Class
            CF263J
            RCCB 2P 63A 300mA A Class
          • 3
            CFA225E - RCCB 2P 25A 300mA A Class
            CFA225E
            RCCB 2P 25A 300mA A Class
          • 4
            CFA240E - RCCB 2P 40A 300mA A Class
            CFA240E
            RCCB 2P 40A 300mA A Class
          • 5
            CFA263E - RCCB 2P 63A 300mA A Class
            CFA263E
            RCCB 2P 63A 300mA A Class

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group