![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover for 1gang for push-button module, clearlens, K.5, al., matt, lacq. 80960271
EAN
3250617152747
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Functions
-
Easy link functionsoperating concept "independent push-button" function predefined ; operating concept for "roller shutter/blind" function predefined ; switching of scenes (1..8) possible ; brightness value of the status LED for day/nighttime operation preset, change-over for day/nighttime operation possible ; integrated temperature sensor with output of the measured values ; Colour of status LED uniformly adjustable for complete device ; push-button functions: including switching, dimming, roller shutter/blind, timer, priority, operating mode changeover
Controls and indicators
-
Button / push-buttonwith programming button and red programming LED
Voltage
-
Operating voltage over bus21…32 V DC
Dimensions
-
Height55 mm
Power
-
Power consumption, KNX≈ 108 mW
Materials
-
RAL colourRAL 9006 - White aluminium
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
Connection
-
Bus coupling unitwith integral bus coupling unit
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
Use
-
Differentiation characteristic 2 - Saleswith clear lens
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C (storage at > 45°C reduces the service life)
Identification
-
Application, usageKNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker K.1/K.5
-
Secondary design line(s)KNX, Berker K.1, Berker K.5
Downloads
-
Images
Images may be subject to copyright
Product Image 80960271
-
ProductROHS
Pollutant guidelines for 80960271
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 80960271
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com