K.x, PB - cover 1G, for PB-module, pw • 80960279 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker K.1 / K.5
          • Cover for push button BAU 1-gang
          • 80960279
          Image  80960279 of the product Hager | Hager Turkey
          Image  80960279 of the product Hager | Hager Turkey
          Image  80960279 of the product Hager | Hager Turkey
          Image  80960279 of the product Hager | Hager Turkey

          Cover for 1gang for push-button module, clearlens, K.1, p. white glossy

          80960279

          Image  80960279 of the product Hager | Hager Turkey
          Image  80960279 of the product Hager | Hager Turkey
          Image  80960279 of the product Hager | Hager Turkey
          Image  80960279 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          Cover for 1gang for push-button module, clearlens, K.1, p. white glossy 80960279

          EAN
          3250617152785
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • Easy link func­tions
            oper­ating concept "inde­pendent push-but­ton" func­tion predefined ; oper­ating concept for "roller shut­ter­/blind" func­tion predefined ; switching of scenes (1..8) possible ; bright­ness value of the status LED for day/night­time oper­a­tion preset, change-over for day/night­time oper­a­tion possible ; integ­rated temper­ature sensor with output of the meas­ured values ; Colour of status LED uniformly adjustable for complete device ; push-button func­tions: including switch­ing, dimming, roller shut­ter­/blind, timer, prior­ity, oper­ating mode changeover
          • Func­tion
            Func­tion for manual inter­rup­tion of auto­matic func­tions already triggered
          • Func­tion
            oper­ating surfaces as buttons (single-sur­face oper­a­tion) and rockers (two-sur­face oper­a­tion) ; the bright­ness of status LEDs are indi­vidu­ally adjustable for button/ rocker func­tion ; bright­ness value of the status LEDs for day/night­time oper­a­tion adjustable via object or manu­ally ; value trans­mitter for dimming, posi­tion, bright­ness temper­ature values 1 and 2 byte ; integ­rated temper­ature sensor with output of the meas­ured values via object ; para­meter define­able lock func­tion ; button/rocker func­tions for switch­ing, dimming, roller shut­ter­/blind, value trans­mitter 1/2 byte, room ther­mo­stat exten­sion unit, prior­ity, scene, auto­matic control deac­tiv­a­tion
          Controls and indic­ators
          • Oper­a­tion
            oper­ating areas config­ur­able as one or two-area oper­a­tion
          • Button / push-button
            with program­ming button and red program­ming LED
          Voltage
          • Oper­ating voltage over bus
            21…32 V DC
          Dimen­sions
          • Height
            55 mm
          Power
          • Power consump­tion, KNX
            ≈ 108 mW
          Camera
          • Lens
            with clear lens for RGB status display of the push-button module
          Mater­ials
          • Colour of design line
            polar white
          • RAL colour
            RAL 9010 - Pure white
          • Type of surface treat­ment
            untreated
          Connec­tion
          • Bus coup­ling unit
            with integral bus coup­ling unit
          • Bus connec­tion
            bus connec­tion via connecting terminal
          Settings
          • Supported config­ur­a­tion modes
            system, easy
          Equip­ment
          • Buzzer­/siren
            with integ­rated buzzer for acoustic iden­ti­fic­a­tion of the device within the system
          Use
          • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
            with clear lens
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          • Stor­age/trans­port temper­ature
            -20…70 °C (storage at > 45°C reduces the service life)
          • Temper­ature
            integ­rated temper­ature sensor with output of the meas­ured values via object
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Main design line
            KNX - Berker K.1/K.5
          • Secondary design line(s)
            KNX ; Berker K.1 ; Berker K.5

          Downloads

          • Images

            Images may be subject to copyright

            Image 80960279  | Hager

            Product Image 80960279

          • ProductROHS

            Image Pollutant guidelines for 80960279  | Hager

            Pollutant guidelines for 80960279

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
            Image Pollutant guidelines for 80960279  | Hager

            Pollutant guidelines for 80960279

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            3
          • 1
            80960275 - Cover for 1gang for push-button module, clearlens, K.1, ant., matt
            80960275
            Cover for 1gang for push-button module, clearlens, K.1, ant., matt
          • 2
            80960271 - Cover for 1gang for push-button module, clearlens, K.5, al., matt, lacq.
            80960271
            Cover for 1gang for push-button module, clearlens, K.5, al., matt, lacq.
          • 3
            80960273 - Cover f. 1gang f. push-button module, clearlens, K.5, stainl. steel matt, lacq.
            80960273
            Cover f. 1gang f. push-button module, clearlens, K.5, stainl. steel matt, lacq.

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group