![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Cover for KNX thermostats + room cont.s, Q.x, ant. velvety, lacq. 80960126
EAN
4011334416555
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitOther
-
Fixing modeflush-mounting
Compatibility
-
Suitable for touch sensor connector for bus systemNo
Dimensions
-
Height58.3 mm
-
Width58.3 mm
Materials
-
Colour of design lineanthracite
-
Colour independent of design linesanthracite
-
Colourcharcoal
-
RAL colourRAL 7016 - Anthracite grey
-
Material / workmanshiplacquered
-
Materialplastic
-
Materialthermoplastic
-
Surface appearancevelvety
-
Type of surface treatmentPainted
Installation, mounting
-
Installation modeclamp fastening
Equipment
-
Monitoring window/light outletYes
Safety
-
Protection index IPIP20
Identification
-
Application, usageKNX - operating systems
-
RangeKNX
-
Main design lineKNX - Berker Q.1/Q.3
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com