Cover for KNX thermostats + room cont.s, Q.x, p. white velvety 80960129
EAN
4011334416494
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of control unitOther
Compatibility
-
Suitable for touch sensor connector for bus systemNo
Dimensions
-
Height58.3 mm
-
Width58.3 mm
Materials
-
Colour of design linepolar white
-
Colour independent of design linespolar white
-
RAL colourRAL 9010 - Pure white
-
Material / workmanshiplacquered
-
Materialplastic
-
Type of surface treatmentPainted
Installation, mounting
-
Fixing typeClamp mounting
-
Installation modeclamp fastening
Equipment
-
Monitoring window/light outletYes
Identification
-
Application, usageKNX - operating systems
-
RangeKNX
-
Main design lineKNX - Berker Q.1/Q.3
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com