Object thermostat with push-button inte • 75441279 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker K.1 / K.5
  • Ther­mo­stat
  • 75441279
  • KNX System (via ETS)

KNX object thermostat, intg bus coupling unit, KNX - K.1, p. white glossy 75441279

EAN
4011334289302
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

KNX object thermostat, intg bus coupling unit, KNX - K.1, p. white glossy

75441279

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Oper­ating mode
    oper­ating modes: comfort, standby, night lower­ing, frost/heat protec­ted, dewpoint
Controls and indic­ators
  • Button / push-button
    with program­ming button and red program­ming LED
Connectivity
  • Binary inputs
    with 4 inde­pendent binary inputs for poten­tial-­free contacts e.g. window magnetic contact ; 4 binary inputs or 2-3 binary inputs and 1-2 outputs para­met­eris­able
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    max. 7.5 mA
  • Output current per channel
    max. 0.8 mA
Mater­ials
  • Colour of design line
    polar white
  • RAL colour
    RAL 9010 - Pure white
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Sensor cable length
    50 m
  • Conductor cross-sec­tion (flex­ible)
    0.3…1 mm²
  • Conductor cross-sec­tion (rigid)
    1.5 mm²
  • Type of connec­tion
    Binary inputs / outputs with screw terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
Cable
  • Cable length, input­s/out­puts
    max. 5 m
Settings
  • Supported config­ur­a­tion modes
    system
  • Para­met­erisa­tion
    conduct can be defined for bus voltage return ; valve protec­tion can be defined
Equip­ment
  • Product type:
    product type: ther­mo­stat
  • Heating
    for heating and/or cooling mode ; heating or cooling possible in 2 stages
  • Control
    for continuous (PI) or switched (2-point) control ; for single room control
Use
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - sensors
  • Product family
    Product family: heat­ing, vent­il­a­tion, air condi­tioning
  • Main design line
    KNX - Berker K.1/K.5
  • Secondary design line(s)
    KNX ; Berker K.1 ; Berker K.5
Instruc­tions
  • Special note text
    Binary input 4 para­meter define­able for temper­ature sensor, order no. 161.

Downloads

  • Images

    Images may be subject to copyright

    Image 75441279  | Hager

    Product Image 75441279

  • Instruction manual

    Image Instruction manuals for 75441279  | Hager

    Instruction manuals for 75441279

    Manual for 754412xx - KNX thermostat for objects (EN, 2010-07)

    PDF
    292 KB
  • KNX product database

    Image Product-Database ETS for 75441279  | Hager

    Product-Database ETS for 75441279

    KNX Database (from ETS2) for 754411xx-754412xx - KNX thermostat (2009-07)

    VD2
    301 KB
    Image Product-Database ETS for 75441279  | Hager

    Product-Database ETS for 75441279

    KNX Database (from ETS3) for 754411xx-754412xx - KNX thermostat (2009-07)

    VD4
    304 KB
    Image Product-Database ETS for 75441279  | Hager

    Product-Database ETS for 75441279

    KNX Database (from ETS3) for 754412xx - KNX object thermostat (2012-11)

    VD4
    142 KB
    Image Product-Database ETS for 75441279  | Hager

    Product-Database ETS for 75441279

    KNX Database (from ETS2) for 754412XX - KNX object thermostat (2012-11)

    VD2
    181 KB
  • Application Guide

    Image Application guides ETS / easy link for 75441279  | Hager

    Application guides ETS / easy link for 75441279

    Application description ETS for 754412xx - KNX object thermostat (EN, 2007-07)

    PDF
    827 KB
  • Declaration of conformity

    Image EU Declaration of conformity for 75441279  | Hager

    EU Declaration of conformity for 75441279

    Declaration of Conformity

    PDF
    293 KB
    Image EU Declaration of conformity for 75441279  | Hager

    EU Declaration of conformity for 75441279

    Declaration of Conformity

    PDF
    287 KB
  • RoHS report

    Image Pollutant guidelines for 75441279  | Hager

    Pollutant guidelines for 75441279

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 75441279  | Hager

    Pollutant guidelines for 75441279

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    80440100 - KNX thermostat, colourdisplay, intg bus coupling unit, KNX
    80440100
    KNX thermostat, colourdisplay, intg bus coupling unit, KNX
  • 2
    75441171 - Thermostat with push-button interface, K.5, aluminium
    75441171
    Thermostat with push-button interface, K.5, aluminium
  • 3
    75441173 - Thermostat with push-button interface, K.5, stainless steel, lacquered
    75441173
    Thermostat with push-button interface, K.5, stainless steel, lacquered
  • 4
    75441179 - Thermostat with push-button interface, K.1, polar white glossy
    75441179
    Thermostat with push-button interface, K.1, polar white glossy
  • 5
    75441271 - KNX object thermostat, intg bus coupling unit, KNX - K.5, al., al. anodised
    75441271
    KNX object thermostat, intg bus coupling unit, KNX - K.5, al., al. anodised

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group