KNX thermostat w. TFT display, int. BAU • 80440100 | Hager
The store will not work correctly in the case when cookies are disabled.
You are localised in the following country : United States.
×
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker Q.1 / Q.3
  • Ther­mo­stat
  • 80440100
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey

KNX thermostat, colourdisplay, intg bus coupling unit, KNX

80440100

Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
Image  80440100 of the product Hager | Hager Turkey
  • KNX System (via ETS)

KNX thermostat, colourdisplay, intg bus coupling unit, KNX 80440100

EAN
4011334415923
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Easy link func­tions
    switching of scenes (1..8) possible ; oper­ating mode heat­ing, cooling or heat­ing/­cooling can be selected ; switching PI-con­trol (PWM) or switching 2-point control can be selected ; heating type warm water heat­ing, warm water under­floor heat­ing, elec­tric heat­ing, elec­tric under­floor heating or split unit can be selected ; cooling type cooling ceil­ing, convector fan or split unit can be selected ; comfort, standby, night-­time reduc­tion, frost/heat protec­tion oper­ating mode switch­able via scene
  • Func­tion
    with keylock ; with holiday switching ; with frost protec­tion func­tion
  • Func­tion
    oper­ating modes heat­ing, cool­ing, heat­ing/­cooling or back­ground heating and addi­tional heat­ing/­cooling can be selected ; control modes switching PI-con­trol (PWM), continuous PI control or switching 2-point control can be selected ; heating types warm water heat­ing, warm water under­floor heat­ing, elec­tric heat­ing, elec­tric under­floor heat­ing, split unit or adjustable via object
Controls and indic­ators
  • Oper­a­tion
    Oper­a­tion via sens­itive Touch control surface
  • Indic­a­tion / display
    display of set or actual temper­ature ; Screen saver ; LC display with symbol display ; Time and date display ; to display and initiate actions
Voltage
  • Auxil­iary voltage
    24 V DC
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Current consump­tion (oper­a­tion)
    25 mA
  • Bus current consump­tion (data trans­fer)
    max. 10 mA
Dimen­sions
  • Inser­tion depth
    32 mm
  • Dimen­sions of display (W x H)
    38.28 x 30.26 mm
  • Width of rail mounted device (RMD)
    0 modules
  • Width
    71 mm
Screen
  • TFT screen size
    1.93 ″
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws ; for flush-­mounted and hollow-wall mounting ; for single mounting ; for vertical mounting
Connec­tion
  • Bus coup­ling unit
    with integral bus coup­ling unit
  • Bus connec­tion
    bus connec­tion via connecting terminal
  • Connec­tion
    with addi­tional connec­tion for external floor temper­ature sensor/re­mote sensor
Settings
  • Supported config­ur­a­tion modes
    system, easy
  • Time
    with auto­matic summer­/winter time change-over
Equip­ment
  • Heating
    for heating and/or cooling mode ; heating or cooling possible in 2 stages
  • Control
    for indi­vidual single room temper­ature control ; control para­meter for heating / cooling unit pre-set
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with colour display
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    integ­rated bus coup­ling unit
Safety
  • REACH conform
    No
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Stor­age/trans­port temper­ature
    -20…70 °C (storage at > 45°C reduces the service life)
  • Temper­ature
    comfort, standard and night temper­ature ; temper­ature meas­ure­ment via internal and/or connect­able temper­ature sensor with average determ­in­a­tion ; addi­tional connec­tion for external temper­ature sensor
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    Product family: heat­ing, vent­il­a­tion, air condi­tioning
  • Compos­i­tion
    basis element
  • Main design line
    KNX

Downloads

  • Images

    Images may be subject to copyright

    Image 80440100  | Hager

    Product Image 80440100

  • Instruction manual

    Image Instruction manuals for 80440100  | Hager

    Instruction manuals for 80440100

    PDF
    2 MB
    Image Instruction manuals for 80440100  | Hager

    Instruction manuals for 80440100

    PDF
    4 MB
  • KNX product database

    Image Product-Database ETS for 80440100  | Hager

    Product-Database ETS for 80440100

    ETS4 (vers. 1.0) - KNX Database for KNX Thermostat/room-controller

    KNXPROD
    574 KB
    Image Product-Database ETS for 80440100  | Hager

    Product-Database ETS for 80440100

    ETS Database for 80XX0100

    KNXPROD
    577 KB
  • Application Guide

    Image Application guides ETS / easy link for 80440100  | Hager

    Application guides ETS / easy link for 80440100

    Application description EASY for 80440100-80660100 - KNX room thermostat/room controller (EN, 2020-09), easy link

    PDF
    2 MB
    Image Application guides ETS / easy link for 80440100  | Hager

    Application guides ETS / easy link for 80440100

    Application description EASY for 80440100-80660100 - KNX room thermostat/room controller (EN, 2020-09), easy link

    PDF
    2 MB
    Image Application guides ETS / easy link for 80440100  | Hager

    Application guides ETS / easy link for 80440100

    Application description ETS for 80440100-80660100 - KNX thermostat/room controller (EN, 2021-12)

    PDF
    11 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 80440100  | Hager

    EU Declaration of conformity for 80440100

    Declaration of Conformity

    PDF
    900 KB
    Image EU Declaration of conformity for 80440100  | Hager

    EU Declaration of conformity for 80440100

    Declaration of Conformity

    PDF
    900 KB
    Image EU Declaration of conformity for 80440100  | Hager

    EU Declaration of conformity for 80440100

    EU Declaration of Conformity

    PDF
    317 KB
  • PEP document

    Image Product environmental profile for 80440100  | Hager

    Product environmental profile for 80440100

    PDF
    202 KB
  • RoHS report

    Image Pollutant guidelines for 80440100  | Hager

    Pollutant guidelines for 80440100

    REACH-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 80440100  | Hager

    Pollutant guidelines for 80440100

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Discover more of this product range

    4
  • 1
    75441152 - Thermostat with push-button interface, S.1, white glossy
    75441152
    Thermostat with push-button interface, S.1, white glossy
  • 2
    75441159 - Thermostat with push-button interface, S.1, polar white glossy
    75441159
    Thermostat with push-button interface, S.1, polar white glossy
  • 3
    75441185 - Thermostat with push-button interface, B.3/B.7, anthracite matt
    75441185
    Thermostat with push-button interface, B.3/B.7, anthracite matt
  • 4
    75441285 - KNX object thermostat, intg bus coupling unit, KNX - B.3/B.7, ant., matt
    75441285
    KNX object thermostat, intg bus coupling unit, KNX - B.3/B.7, ant., matt

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group