RTR M TA-SST IB K5 ALU • 75441171 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    New h3+ MCCB
    Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
    Discover
    • Solutions
    • Energy distribution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Cable management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Conn­ected homes
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Energy management
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Room solution
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • Wiring acce­s­s­ories
      New h3+ MCCB
      Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
      Discover
    • See All
  • Inspiration and knowledge
    Learning
    We'll support you thro­ught your learning journey
    Visit
    • Inspiration and knowledge
    • Documentation
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • Learning
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • References
      Learning
      We'll support you thro­ught your learning journey
      Visit
    • See All
  • Support
    Contact
    We are ready to support you with your projects and requests.
    Get support
    • Support
    • Contact us
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • FAQ
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • Closest partner
      Contact
      We are ready to support you with your projects and requests.
      Get support
    • See All
  • About us
    Sustainability
    Our path towards a more sustain­able future
    More info
    • About us
    • Sustainability
      Sustainability
      Our path towards a more sustain­able future
      More info
    • News
      Sustainability
      Our path towards a more sustain­able future
      More info
    • Social media presence
      Sustainability
      Our path towards a more sustain­able future
      More info
    • See All
  • See all the categories
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • Building Auto­ma­tion
  • KNX System (via ETS)
  • KNX Touch Sensors - Berker K.1 / K.5
  • Ther­mo­stat
  • 75441171
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey

Thermostat with push-button interface, K.5, aluminium

75441171

Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
Image  75441171 of the product Hager | Hager Turkey
  • KNX System (via ETS)

Thermostat with push-button interface, K.5, aluminium 75441171

EAN
4011334384618
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Func­tions
  • Oper­ating mode
    oper­ating modes:­com­fort, standby, night lower­ing, frost/heat protec­tion, dewpoint displayed with LED
Controls and indic­ators
  • Button / push-button
    pres­ence button and setting knob can be programmed to have no func­tions ; with program­ming button and red program­ming LED ; with pres­ence button for switching between comfort and standby mode
Connectivity
  • Binary inputs
    with 4 inde­pendent binary inputs for poten­tial-­free contacts e.g. window magnetic contact ; 4 binary inputs or 2-3 binary inputs and 1-2 outputs para­met­eris­able
Voltage
  • Oper­ating voltage over bus
    21…32 V DC
Elec­tric current
  • Bus current consump­tion (data trans­fer)
    ≈ 10 mA
  • Output current per channel
    max. 0.8 mA
Mater­ials
  • Colour of design line
    aluminium
  • Material / work­man­ship
    lacquered
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Painted
LED control
  • LED
    with status LEDs: red for heat­ing, blue for cooling and yellow for activ­a­tion
Install­a­tion, mounting
  • Install­a­tion mode
    without spreader claws
Connec­tion
  • Sensor cable length
    50 m
  • Conductor cross-sec­tion (flex­ible)
    0.3…1 mm²
  • Conductor cross-sec­tion (rigid)
    1.5 mm²
  • Type of connec­tion
    Binary inputs / outputs with screw terminals
  • Bus connec­tion
    bus connec­tion via connecting terminal
Cable
  • Cable length, input­s/out­puts
    max. 5 m
Settings
  • Supported config­ur­a­tion modes
    system
  • Para­met­erisa­tion
    valve protec­tion can be defined ; conduct can be defined for bus voltage return
Equip­ment
  • Product type:
    product type: ther­mo­stat
  • Set value control by setting knob
    ± 0…5 K
  • Heating
    for heating and/or cooling mode ; heating or cooling possible in 2 stages
  • Control
    for continuous (PI) or switched (2-point) control ; for indi­vidual single room temper­ature control
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with setting knob
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
  • Energy effi­ciency class
    IV (2%)
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - sensors
  • Product family
    Product family: heat­ing, vent­il­a­tion, air condi­tioning
  • Main design line
    KNX - Berker K.1/K.5
  • Secondary design line(s)
    KNX ; Berker K.5
Instruc­tions
  • Special note text
    Binary input 4 para­meter define­able for temper­ature sensor, order no. 161.

Downloads

  • Images

    Images may be subject to copyright

    Image 75441171  | Hager

    Product Image 75441171

  • ProductNotice

    Image Instruction manuals for 75441171  | Hager

    Instruction manuals for 75441171

    Manual for 754411xx - KNX thermostat (EN, 2010-07)

    PDF
    343 KB
  • ProductETSBase

    Image Product-Database ETS for 75441171  | Hager

    Product-Database ETS for 75441171

    KNX Database (from ETS2) for 754411xx-754412xx - KNX thermostat (2009-07)

    VD2
    301 KB
    Image Product-Database ETS for 75441171  | Hager

    Product-Database ETS for 75441171

    KNX Database (from ETS3) for 754411xx-754412xx - KNX thermostat (2009-07)

    VD4
    304 KB
    Image Product-Database ETS for 75441171  | Hager

    Product-Database ETS for 75441171

    KNX Database (from ETS2) for 754411xx - KNX thermostat (2012-11)

    VD2
    181 KB
    Image Product-Database ETS for 75441171  | Hager

    Product-Database ETS for 75441171

    KNX Database (from ETS3) for 754411xx - KNX thermostat (2012-11)

    VD4
    142 KB
  • ProductApplicationDescription

    Image Application guides ETS / easy link for 75441171  | Hager

    Application guides ETS / easy link for 75441171

    Application description ETS for 754411xx - KNX thermostat (EN, 2007-07)

    PDF
    827 KB
    Image Application guides ETS / easy link for 75441171  | Hager

    Application guides ETS / easy link for 75441171

    Application description ETS for 754411xx - KNX thermostat (EN, 2020-06)

    PDF
    1 MB
  • ProductECDeclaration

    Image EU Declaration of conformity for 75441171  | Hager

    EU Declaration of conformity for 75441171

    Declaration of Conformity

    PDF
    287 KB
    Image EU Declaration of conformity for 75441171  | Hager

    EU Declaration of conformity for 75441171

    Declaration of Conformity

    PDF
    278 KB
  • ProductROHS

    Image Pollutant guidelines for 75441171  | Hager

    Pollutant guidelines for 75441171

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 75441171  | Hager

    Pollutant guidelines for 75441171

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    80440100 - KNX thermostat, colourdisplay, intg bus coupling unit, KNX
    80440100
    KNX thermostat, colourdisplay, intg bus coupling unit, KNX
  • 2
    75441173 - Thermostat with push-button interface, K.5, stainless steel, lacquered
    75441173
    Thermostat with push-button interface, K.5, stainless steel, lacquered
  • 3
    75441179 - Thermostat with push-button interface, K.1, polar white glossy
    75441179
    Thermostat with push-button interface, K.1, polar white glossy
  • 4
    75441271 - KNX object thermostat, intg bus coupling unit, KNX - K.5, al., al. anodised
    75441271
    KNX object thermostat, intg bus coupling unit, KNX - K.5, al., al. anodised
  • 5
    75441272 -
    75441272
    THERMOSTAT M2 WHITE

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group