![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Thermostat with push-button interface, K.5, stainless steel, lacquered 75441173
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Fixing modeflush-mounting
-
Operating modeoperating modes:comfort, standby, night lowering, frost/heat protection, dewpoint displayed with LED
-
Button / push-buttonpresence button and setting knob can be programmed to have no functions, with programming button and red programming LED, with presence button for switching between comfort and standby mode
-
Binary inputswith 4 independent binary inputs for potential-free contacts e.g. window magnetic contact, 4 binary inputs or 2-3 binary inputs and 1-2 outputs parameterisable
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)≈ 10 mA
-
Output current per channelmax. 0.8 mA
-
Colour of design linestainless steel
-
RAL colourRAL 9022 - Pearl light grey
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancematt
-
Type of surface treatmentPainted
-
LEDwith status LEDs: red for heating, blue for cooling and yellow for activation
-
Installation modewithout spreader claws
-
Sensor cable length50 m
-
Conductor cross-section (flexible)0.3…1 mm²
-
Conductor cross-section (rigid)1.5 mm²
-
Type of connectionBinary inputs / outputs with screw terminals
-
Bus connectionbus connection via connecting terminal
-
Cable length, inputs/outputsmax. 5 m
-
Supported configuration modessystem
-
Parameterisationvalve protection can be defined, conduct can be defined for bus voltage return
-
Product type:product type: thermostat
-
Set value control by setting knob± 0…5 K
-
Heatingfor heating and/or cooling mode, heating or cooling possible in 2 stages
-
Controlfor continuous (PI) or switched (2-point) control, for individual single room temperature control
-
Differentiation characteristic 2 - Saleswith setting knob
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy efficiency classIV (2%)
-
Application, usageKNX - sensors
-
Product familyProduct family: heating, ventilation, air conditioning
-
Main design lineKNX - Berker K.1/K.5
-
Secondary design line(s)KNX, Berker K.5
-
Special note textBinary input 4 parameter defineable for temperature sensor, order no. 161.
Downloads
-
Images
Images may be subject to copyright
Product Image 75441173
-
ProductNotice
Instruction manuals for 75441173
Manual for 754411xx - KNX thermostat (EN, 2010-07)
PDF343 KB -
ProductETSBase
Product-Database ETS for 75441173
KNX Database (from ETS3) for 754411xx - KNX thermostat (2012-11)
VD4142 KBProduct-Database ETS for 75441173
KNX Database (from ETS2) for 754411xx-754412xx - KNX thermostat (2009-07)
VD2301 KBProduct-Database ETS for 75441173
KNX Database (from ETS3) for 754411xx-754412xx - KNX thermostat (2009-07)
VD4304 KBProduct-Database ETS for 75441173
KNX Database (from ETS2) for 754411xx - KNX thermostat (2012-11)
VD2181 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75441173
Application description ETS for 754411xx - KNX thermostat (EN, 2007-07)
PDF827 KBApplication guides ETS / easy link for 75441173
Application description ETS for 754411xx - KNX thermostat (EN, 2020-06)
PDF1 MB -
ProductECDeclaration
EU Declaration of conformity for 75441173
Declaration of Conformity
PDF287 KBEU Declaration of conformity for 75441173
Declaration of Conformity
PDF278 KB -
ProductROHS
Pollutant guidelines for 75441173
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 75441173
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com