KNX object thermostat, intg bus coupl. unit, KNX-K.5, steel, metal matt finish 75441273
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Operating modeoperating modes: comfort, standby, night lowering, frost/heat protected, dewpoint
-
Button / push-buttonwith programming button and red programming LED
-
Binary inputswith 4 independent binary inputs for potential-free contacts e.g. window magnetic contact ; 4 binary inputs or 2-3 binary inputs and 1-2 outputs parameterisable
-
Operating voltage over bus21…32 V DC
-
Bus current consumption (data transfer)max. 7.5 mA
-
Output current per channelmax. 0.8 mA
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
-
Type of surface treatmentuntreated
-
Installation modewithout spreader claws
-
Sensor cable length50 m
-
Conductor cross-section (flexible)0.3…1 mm²
-
Conductor cross-section (rigid)1.5 mm²
-
Type of connectionBinary inputs / outputs with screw terminals
-
Bus connectionbus connection via connecting terminal
-
Cable length, inputs/outputsmax. 5 m
-
Supported configuration modessystem
-
Parameterisationconduct can be defined for bus voltage return ; valve protection can be defined
-
Product type:product type: thermostat
-
Heatingfor heating and/or cooling mode ; heating or cooling possible in 2 stages
-
Controlfor continuous (PI) or switched (2-point) control ; for single room control
-
Differentiation characteristic 3 - Saleswith integral bus coupling unit
-
REACH conformYes
-
RoHS conformYes
-
Protectionwith dismantling protection
-
Operating temperature-5…45 °C
-
Energy efficiency classIV (2%)
-
Application, usageKNX - sensors
-
Product familyProduct family: heating, ventilation, air conditioning
-
Main design lineKNX - Berker K.1/K.5
-
Secondary design line(s)KNX ; Berker K.1 ; Berker K.5
-
Special note textBinary input 4 parameter defineable for temperature sensor, order no. 161.
Downloads
-
Images
Images may be subject to copyright
Product Image 75441273
-
ProductNotice
Instruction manuals for 75441273
Manual for 754412xx - KNX thermostat for objects (EN, 2010-07)
PDF292 KB -
ProductETSBase
Product-Database ETS for 75441273
KNX Database (from ETS3) for 754411xx-754412xx - KNX thermostat (2009-07)
VD4304 KBProduct-Database ETS for 75441273
KNX Database (from ETS2) for 754411xx-754412xx - KNX thermostat (2009-07)
VD2301 KBProduct-Database ETS for 75441273
KNX Database (from ETS3) for 754412xx - KNX object thermostat (2012-11)
VD4142 KBProduct-Database ETS for 75441273
KNX Database (from ETS2) for 754412XX - KNX object thermostat (2012-11)
VD2181 KB -
ProductApplicationDescription
Application guides ETS / easy link for 75441273
Application description ETS for 754412xx - KNX object thermostat (EN, 2007-07)
PDF827 KB -
ProductECDeclaration
EU Declaration of conformity for 75441273
Declaration of Conformity
PDF287 KBEU Declaration of conformity for 75441273
Declaration of Conformity
PDF293 KB -
ProductROHS
Pollutant guidelines for 75441273
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 75441273
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com