EAN
4011334323099
Packaging
1 Piece

Technical properties

Archi­tec­ture
  • Fixing mode
    flush-­mounting
Func­tions
  • With room temper­ature controller
    No
  • Func­tion
    for switch, push-but­ton, dimmer and shutter func­tions
Compat­ib­ility
  • Exten­sion unit
    exten­sion unit for light scene push-button
Controls and indic­ators
  • With LED indic­a­tion
    Yes
  • Number of buttons
    4
Dimen­sions
  • Labelling field length (W x H)
    56.4 x 12 mm
  • Height
    71 mm
  • Width
    71 mm
Meas­ure­ment
  • Value trans­mitter
    dimming / posi­tion value trans­mitter 1 byte
Screen
  • With display
    No
Mater­ials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Colour
    polar­white
  • Material for printing
    Paper
  • Type of surface treat­ment
    Painted
  • Material family
    Plastic
LED control
  • LED
    with white oper­a­tion LED and 8 amber status LEDs
Scope of delivery
  • Bus connec­tion included
    Yes
Equip­ment
  • Number of actu­ation points
    8
  • With anti­-theft/dis­mant­ling protec­tion
    Yes
  • Type of config­ur­a­tion
    Beschrif­tungs­feld(er) - Folie
  • Product type:
    product type: push-button 4gang
Use
  • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
    with labelling fields
  • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
    with integral bus coup­ling unit
Safety
  • Protec­tion index IP
    IP20
  • Protec­tion
    with dismant­ling protec­tion
Use condi­tions
  • Oper­ating temper­ature
    -5…45 °C
Iden­ti­fic­a­tion
  • Applic­a­tion, usage
    KNX - oper­ating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker Q.1/Q.3
  • Secondary design line(s)
    Berker Q.1 ; KNX ; Berker Q.3
Instruc­tions
  • Inform­a­tion text
    Labelling field sheet, order no. 9498 32 04, avail­able separ­ately.

Downloads

More documentation