TA-SENS 4F M BSF Q1 ANTH • 75144226 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • Building Auto­ma­tion
          • KNX System (via ETS)
          • KNX Touch Sensors - Berker Q.1 / Q.3
          • Push button 4-gang
          • 75144226
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey

          75144226

          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          Image  75144226 of the product Hager | Hager Turkey
          • KNX System (via ETS)

          75144226

          EAN
          4011334384366
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Func­tions
          • With room temper­ature controller
            No
          • Func­tion
            for switch, push-but­ton, dimmer and shutter func­tions
          Compat­ib­ility
          • Exten­sion unit
            exten­sion unit for light scene push-button
          Controls and indic­ators
          • With LED indic­a­tion
            Yes
          • Number of buttons
            4
          Dimen­sions
          • Labelling field length (W x H)
            56.4 x 12 mm
          • Height
            71 mm
          • Width
            71 mm
          Meas­ure­ment
          • Value trans­mitter
            dimming / posi­tion value trans­mitter 1 byte
          Screen
          • With display
            No
          Mater­ials
          • Colour of labelling
            217,217,217
          • Colour of design line
            anthra­cite
          • Material for printing
            Paper
          • Type of surface treat­ment
            Painted
          • Material family
            Plastic
          LED control
          • LED
            with white oper­a­tion LED and 8 amber status LEDs
          Scope of delivery
          • Bus connec­tion included
            Yes
          Equip­ment
          • Number of actu­ation points
            8
          • With anti­-theft/dis­mant­ling protec­tion
            Yes
          • Type of config­ur­a­tion
            Beschrif­tungs­feld(er) - Folie
          • Product type:
            product type: push-button 4gang
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            with labelling fields
          • Differ­en­ti­ation char­ac­ter­istic 3 - Sales
            with integral bus coup­ling unit
          Safety
          • Protec­tion
            with dismant­ling protec­tion
          Use condi­tions
          • Oper­ating temper­ature
            -5…45 °C
          Iden­ti­fic­a­tion
          • Applic­a­tion, usage
            KNX - oper­ating systems
          • Product family
            product family: push-button
          • Main design line
            KNX - Berker Q.1/Q.3
          • Secondary design line(s)
            Berker Q.1 ; KNX ; Berker Q.3
          Instruc­tions
          • Inform­a­tion text
            Labelling field sheet, order no. 9498 32 04, avail­able separ­ately.

          Downloads

          • Images

            Images may be subject to copyright

            Image 75144226  | Hager

            Product Image 75144226

          • ProductNotice

            Image Instruction manuals for 75144226  | Hager

            Instruction manuals for 75144226

            Manual for 75141xxx-75142xxx-75143xxx-75144xxx - Touch-/glass sensor comfort (EN, 2013-09)

            PDF
            379 KB
            Image Instruction manuals for 75144226  | Hager

            Instruction manuals for 75144226

            Manual for 751412xx-751422xx-751432xx-751442xx - Push-button 2gang (DE-EN-NL, 2009-02)

            PDF
            922 KB
          • ProductETSBase

            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS4) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

            KNXPROD
            1 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort V1.2

            VD4
            2 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

            VD4
            1 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS3) for 7514xx-Glas-Sensor - KNX Glass sensor comfort (2012-12)

            VD4
            1 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS2) for 7514xx - Push-button (2012-10)

            VD2
            1 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS3) for 7514xx - Push-button (2012-10)

            VD4
            1 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS2) for 7514xx - Push-button (2012-10)

            VD2
            1 MB
            Image Product-Database ETS for 75144226  | Hager

            Product-Database ETS for 75144226

            KNX Database (from ETS3) for 7514xx - Push-button (2012-10)

            VD4
            1 MB
          • ProductApplicationDescription

            Image Application guides ETS / easy link for 75144226  | Hager

            Application guides ETS / easy link for 75144226

            Application description ETS for 75141xx-75142xx-75143xx-75144xx-75146xx-75148xx - Push-button/Glass sensor (EN, 2009-04)

            PDF
            270 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            75144229 -
            75144229
            PB 4g w/labelling fields & BCU
          • 2
            75144326 -
            75144326
            TA-SENS KOMF 4F M BSF Q1 ANTH
          • 3
            75144329 -
            75144329
            Pushbutton 4gang comfort with BCU
          • 4
            80144329 - Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
            80144329
            Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
          • 5
            80144326 - Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.
            80144326
            Push-button 4gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, ant.

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group