Centre plate for FCC soc. out., K.1, ant. matt, lacq. 14077006
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith 45° oblique outlet
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancematt
-
Installation modefor screw fastening
-
Connector boxfor 1gang socket outlet, cat.3, cat.5e and cat.6{\sub A} iso ; also for WLAN access points
-
Supporting plate / Supporting ringwithout supporting ring
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineBerker K.1
-
With imprintNo
-
Information textFor detailed information on relevant articles of other manufacturers, please see the Berker online catalogue.
Downloads
-
Images
Images may be subject to copyright
Product Image 14077006
-
ProductECDeclaration
EU Declaration of conformity for 14077006
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductEnvironmentProfile
Product environmental profile for 14077006
PDF415 KB -
ProductROHS
Pollutant guidelines for 14077006
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 14077006
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com