Design frame angular, Accessories, black glossy 13192245
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Colour of design linejet black
-
Surface appearanceglossy
-
Installation modeclamp fastening
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
-
Main design lineBerker R.3
-
Special note textfor integration of neutral design products in all Berker design lines ; for KNX and door communication applications
Downloads
-
Images
Images may be subject to copyright
Product Image 13192245
-
ProductECDeclaration
EU Declaration of conformity for 13192245
Declaration of conformity
PDF217 KB -
ProductROHS
Pollutant guidelines for 13192245
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 13192245
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com