Design frame round Audio stainless steel, metal brushed 13193606
EAN
4011334437550
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Installation, mounting
-
Installation modeclamp fastening
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineBerker B.7
Instructions
-
Special note textfor integration of neutral design products in all Berker design lines ; for KNX and door communication applications
Downloads
-
Images
Images may be subject to copyright
Product Image 13193606
-
ProductROHS
Pollutant guidelines for 13193606
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 13193606
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com