Frame 1gang, K.5, al., al. anodised 13137003

EAN
4011334377719
Packaging
10 PCEs

Technical properties

Dimen­sions
  • Depth
    9.9 mm
  • Support plate thick­ness
    max. 2 mm
  • Height
    80.5 mm
  • Width
    87 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    Aluminium
  • Colour
    aluminium
  • Material / work­man­ship
    aluminium, anod­ised
  • Surface appear­ance
    matt
  • Type of surface treat­ment
    Anod­ised
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • Protec­tion index IP
    IP20
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker K.5
Instruc­tions
  • Special note text
    Only suit­able for splash-­pro­tected IP44 flush-­mounted install­a­tion when used in conjunc­tion with the corres­ponding sealing set.