Schuko socket outlet,K.5 Alu • 47157003 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker K.1 / K.5
          • Socket outlet (SCHUKO)
          • SCHUKO
          • 47157003
          Image  47157003 of the product Hager | Hager Turkey
          Image  47157003 of the product Hager | Hager Turkey

          Schuko socket outlet with screw-in lift terminals K.5 aluminium anodised

          47157003

          Image  47157003 of the product Hager | Hager Turkey
          Image  47157003 of the product Hager | Hager Turkey
          • Berker K.1 / K.5

          Schuko socket outlet with screw-in lift terminals K.5 aluminium anodised 47157003

          EAN
          4011334378426
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • More products
          Download the data sheet

          Technical properties

          Archi­tec­ture
          • Design
            according to DIN 49440
          Config­ur­a­tion
          • Number of modules
            1
          Main elec­trical features
          • Nominal voltage
            250 V
          • Rated voltage
            250 V AC
          • Frequency
            50/60 Hz
          • Rated current
            16 A
          Elec­tric current
          • Rated current
            16 A
          Dimen­sions
          • Inser­tion depth
            32 mm
          • Install­a­tion depth, flush-­mounted boxes
            31 mm
          Cover, door
          • Cover
            Central cover plate
          Mater­ials
          • Colour of design line
            Aluminium
          • Material / work­man­ship
            aluminium, anod­ised
          • Surface appear­ance
            matt
          • Metallic colour
            Yes
          Install­a­tion, mounting
          • Install­a­tion mode
            with spreader claws
          Connec­tion
          • Connec­tion terminals
            according to IEC 60884-1
          • Connec­tion terminals
            according to VDE 0620-1
          • Type of connec­tion
            with plug-in terminals
          Safety
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            Yes
          • Protec­tion
            without enhanced contact protec­tion
          Iden­ti­fic­a­tion
          • Main design line
            Berker K.5

          Downloads

          • Images

            Images may be subject to copyright

            Image 47157003  | Hager

            Product Image 47157003

          • ProductECDeclaration

            Image EU Declaration of conformity for 47157003  | Hager

            EU Declaration of conformity for 47157003

            PDF
            451 KB
          • ProductROHS

            Image Pollutant guidelines for 47157003  | Hager

            Pollutant guidelines for 47157003

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 47157003  | Hager

            Pollutant guidelines for 47157003

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Discover more of this product range

            5
          • 1
            41157003 - SCHUKO soc. out., screw-in lift terminals, K.5, al., al. anodised
            41157003
            SCHUKO soc. out., screw-in lift terminals, K.5, al., al. anodised
          • 2
            41357003 - SCHUKO soc.out., enhncd contact prot., screw-in lift term., K.5, al. anodised
            41357003
            SCHUKO soc.out., enhncd contact prot., screw-in lift term., K.5, al. anodised
          • 3
            41357009 - SCHUKO soc.out., enhncd contact prot., screw-in lift terminals, K.1, p.white gl.
            41357009
            SCHUKO soc.out., enhncd contact prot., screw-in lift terminals, K.1, p.white gl.
          • 4
            47157002 -
            47157002
            SCHUKO-STECKDOSE K.1 WEIß MIT ZENTRALS..
          • 5
            47157004 - Schuko socket outlet K.5 Stainless steel metal matt finish
            47157004
            Schuko socket outlet K.5 Stainless steel metal matt finish

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group