Glass frame l. cut-out, B.7, black/ant. matt 13096616
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Push-buttonfor KNX push-buttons
-
Depth9.6 mm
-
Height146 mm
-
Width95 mm
-
Number of sockets1
-
Colour of design lineglass black/anthracite
-
Colourblack
-
Surface appearanceglossy
-
Material / surfacetoughened glass
-
Type of surface treatmentuntreated
-
Installation modefor vertical mounting ; clamp fastening
-
REACH conformYes
-
RoHS conformYes
-
Main design lineBerker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 13096616
-
ProductECDeclaration
EU Declaration of conformity for 13096616
Declaration
PDF253 KBEU Declaration of conformity for 13096616
PDF304 KB -
ProductEnvironmentProfile
Product environmental profile for 13096616
PDF396 KB -
ProductROHS
Pollutant guidelines for 13096616
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 13096616
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com