B.7 Frame 4g Glass Black/Anthracite Matt • 10146616 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Berker B.7 frame
  • glass black / anthra­cite, matt
  • 10146616

Glass frame 4gang, B.7, black/ant. matt

10146616

Image  10146616 of the product Hager | Hager Turkey
  • Berker B.3 / B.7

Glass frame 4gang, B.7, black/ant. matt 10146616

EAN
4011334304012
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Dimen­sions
  • Depth
    9.6 mm
  • Height
    95 mm
  • Width
    303 mm
Capa­city
  • Number of sockets
    4
Mater­ials
  • Colour of design line
    glass black­/­an­thra­cite
  • Material / surface
    toughened glass
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical and hori­zontal mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 10146616  | Hager

    Product Image 10146616

  • Declaration of conformity

    Image EU Declaration of conformity for 10146616  | Hager

    EU Declaration of conformity for 10146616

    Declaration of conformity International 2021-07-28

    PDF
    295 KB
  • PEP document

    Image Product environmental profile for 10146616  | Hager

    Product environmental profile for 10146616

    PDF
    396 KB
  • RoHS report

    Image Pollutant guidelines for 10146616  | Hager

    Pollutant guidelines for 10146616

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 10146616  | Hager

    Pollutant guidelines for 10146616

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116616 - Glass frame 1gang, B.7, black/ant. matt
    10116616
    Glass frame 1gang, B.7, black/ant. matt
  • 2
    10126616 - Glass frame 2gang, B.7, black/ant. matt
    10126616
    Glass frame 2gang, B.7, black/ant. matt
  • 3
    10136616 - Glass frame 3gang, B.7, black/ant. matt
    10136616
    Glass frame 3gang, B.7, black/ant. matt
  • 4
    10156616 - Glass frame 5gang, B.7, black/ant. matt
    10156616
    Glass frame 5gang, B.7, black/ant. matt
  • 5
    13096616 - Glass frame l. cut-out, B.7, black/ant. matt
    13096616
    Glass frame l. cut-out, B.7, black/ant. matt

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group