Centre plate dust prot. slider, lab. field, Q.1/Q.3, ant. velvety, lacq. 11706086
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith straight outlet
-
Colour of design lineanthracite
-
Material / workmanshiplacquered
-
Surface appearancevelvety
-
Installation modefor screw fastening
-
Supporting plate / Supporting ringfor supporting plates with coloured mounting device, 1gang, order no. 4540 .. and 454201, see Communication/Multimedia Technology
-
Differentiation characteristic 1 - SalesLabelling field
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
-
With imprintNo
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Images
Images may be subject to copyright
Product Image 11706086
-
ProductECDeclaration
EU Declaration of conformity for 11706086
Declaration of conformity International 2021-09-02
PDF147 KB -
ProductROHS
Pollutant guidelines for 11706086
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11706086
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com