Z-ST M STAUBSS 1F U BSF Q1 ALU LACK • 11706084 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
  • Products
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          content
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            New h3+ MCCB
            Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
            Discover
            • Solutions
            • Energy distribution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Cable management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Conn­ected homes
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Energy management
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Room solution
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • Wiring acce­s­s­ories
              New h3+ MCCB
              Improve the energy effic­i­ency and perfo­rmance of your building with the new h3+ compact switc­hgear.
              Discover
            • See All
          • Inspiration and knowledge
            Learning
            We'll support you thro­ught your learning journey
            Visit
            • Inspiration and knowledge
            • Documentation
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • Learning
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • References
              Learning
              We'll support you thro­ught your learning journey
              Visit
            • See All
          • Support
            Contact
            We are ready to support you with your projects and requests.
            Get support
            • Support
            • Contact us
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • FAQ
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • Closest partner
              Contact
              We are ready to support you with your projects and requests.
              Get support
            • See All
          • About us
            Sustainability
            Our path towards a more sustain­able future
            More info
            • About us
            • Sustainability
              Sustainability
              Our path towards a more sustain­able future
              More info
            • News
              Sustainability
              Our path towards a more sustain­able future
              More info
            • Social media presence
              Sustainability
              Our path towards a more sustain­able future
              More info
            • See All
          • See all the categories
          Account
          • Catalog
          • Wiring Accessories and Building Auto­ma­tion
          • European Stand­ards Wiring Accessories
          • Berker Q.1 / Q.3 / Q.7
          • Centre plate
          • for FCC (RJ45) outlets
          • 11706084
          Image  11706084 of the product Hager | Hager Turkey
          Image  11706084 of the product Hager | Hager Turkey

          11706084

          Image  11706084 of the product Hager | Hager Turkey
          Image  11706084 of the product Hager | Hager Turkey
          • Berker Q.1 / Q.3 / Q.7

          11706084

          EAN
          4011334443025
          Packaging
          10 PCEs

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical properties
          • Documentations
          • Accessories
          • More products
          Download the data sheet

          Technical properties

          Mater­ials
          • Colour of design line
            aluminium
          Install­a­tion, mounting
          • Install­a­tion mode
            for screw fastening
          Equip­ment
          • Supporting plate / Supporting ring
            for supporting plates with coloured mounting device, 1gang, order no. 4540 .. and 454201, see Commu­nic­a­tion/Mul­ti­media Tech­no­logy
          Use
          • Differ­en­ti­ation char­ac­ter­istic 1 - Sales
            Labelling field
          Safety
          • REACH conform
            Yes
          • RoHS conform
            Yes
          • Halogen free
            No
          Iden­ti­fic­a­tion
          • Main design line
            Berker Q.1/Q.3/Q.7/Q.9
          • Secondary design line(s)
            Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
          • With imprint
            No
          Instruc­tions
          • Inform­a­tion text
            Labelling field height arranged for P-touch strips 6 mm.

          Downloads

          • Images

            Images may be subject to copyright

            Image 11706084  | Hager

            Product Image 11706084

          • Declaration of conformity

            Image EU Declaration of conformity for 11706084  | Hager

            EU Declaration of conformity for 11706084

            Declaration of conformity International 2021-09-02

            PDF
            147 KB
          • RoHS report

            Image Pollutant guidelines for 11706084  | Hager

            Pollutant guidelines for 11706084

            REACH-declaration 2023-10-20 (english)

            PDF
            32 KB
            Image Pollutant guidelines for 11706084  | Hager

            Pollutant guidelines for 11706084

            RoHS-declaration 2023-10-20 (english)

            PDF
            33 KB
          More documentation
          • To have the REACH certificate for this product,

            please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

          Accessories mandatory

          See more

          Discover more of this product range

            5
          • 1
            11706086 - Centre plate dust prot. slider, lab. field, Q.1/Q.3, ant. velvety, lacq.
            11706086
            Centre plate dust prot. slider, lab. field, Q.1/Q.3, ant. velvety, lacq.
          • 2
            11816086 - Centre plate 2 dust prot. sliders, lab. field, Q.1/Q.3, ant. velvety, lacq.
            11816086
            Centre plate 2 dust prot. sliders, lab. field, Q.1/Q.3, ant. velvety, lacq.
          • 3
            11816084 -
            11816084
            Z-ST M STAUBSS 2F U BSF Q1 ALU LACK
          • 4
            14076089 - Centre plate for FCC soc. out., Q.x, p. white velvety
            14076089
            Centre plate for FCC soc. out., Q.x, p. white velvety
          • 5
            14076086 - Centre plate for FCC soc. out., Q.x, ant. velvety, lacq.
            14076086
            Centre plate for FCC soc. out., Q.x, ant. velvety, lacq.

          Products and solutions

          • Products catalogue
          • Wiring accessories
          • Building automation
          • Energy distribution
          • Energy management
          • Cable management
          • References projects

          Contact and support

          • Find our closest partner
          • Contact us
          • FAQs
          • Learning
          • Documentation
          • News

           

          Who we are

          We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

          More about us

          Follow us!

          • >
          • Cookies
          • Privacy
          • Hager Group
          • Report a vulnerability

          © 2023 Ha­ger Group