![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Intermediate ring for central plate, K.1, p. white glossy 11087009
EAN
4011334263074
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
Use cases
-
ApplicationCommunication technology
Identification
-
Main design lineBerker K.1
Instructions
-
Information text, Communication technology brochureAlso suitable for additional centre plates 50 x 50 mm of other manufacturers according to DIN 49075 Part 1 and 2. Use of the labelling field is normally possible.
Downloads
-
Images
Images may be subject to copyright
Product Image 11087009
-
ProductROHS
Pollutant guidelines for 11087009
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11087009
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com