![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Adapter ring for centre plate 50 x 50 mm, K.5, al., matt, lacq. 11087103
EAN
4011334377573
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
For centre plateaccording to DIN 49075
Materials
-
Colouraluminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
Equipment
-
Centre plates / central platesfor centre plate of third-party manufacturers with external dimension 50 x 50 mm
Use cases
-
ApplicationCommunication technology, Security and safety systems
Identification
-
Main design lineBerker K.5
Instructions
-
Information textCaution! Not suitable for Berker central plates.
Downloads
-
Images
Images may be subject to copyright
Product Image 11087103
-
ProductROHS
Pollutant guidelines for 11087103
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 11087103
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com