![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
10457024
EAN
4011334297772
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour of design linealuminium
-
Colouraluminium optics
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
MaterialPlastic/metal
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws ; centre plate for plug-in fixing
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Identification
-
Main design lineBerker K.1
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com