Blind plug centre plate, K.5, stainless steel, metal matt finish 10457004
EAN
4011334281337
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Materials
-
Colour of design lineStainless steel
-
Material / workmanshipmetal, matt finish
-
Surface appearancematt
Installation, mounting
-
Installation modecentre plate for plug-in fixing ; without spreader claws
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageFlush-mounted wet-room installation
-
Main design lineBerker K.5
Instructions
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with sealing set (order no. 10107200).
Downloads
-
Images
Images may be subject to copyright
Product Image 10457004
-
ProductROHS
Pollutant guidelines for 10457004
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10457004
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com