Centre plate for cable out., R.1/R.3/R.classic, p. white glossy 10192089
EAN
4011334377238
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Outletwith an outlet below
Materials
-
Colour of labelling105,105,105
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Material for printingASA polar white
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Equipment
-
Type of configurationLaserdruck
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.classic
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Series R.classic
Downloads
-
Images
Images may be subject to copyright
Product Image 10192089
-
ProductROHS
Pollutant guidelines for 10192089
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10192089
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com