Centre plate for cable out., R.1/R.3/R.classic, black glossy 10192045
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Outletwith an outlet below
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Installation modefor screw fastening
-
Type of configurationLaserdruck
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Application, usageCommunication technology
-
Main design lineBerker R.1/R.3/R.classic
-
Secondary design line(s)Berker R.1 ; Berker R.3 ; Series R.classic
Downloads
-
Images
Images may be subject to copyright
Product Image 10192045
-
ProductECDeclaration
EU Declaration of conformity for 10192045
EU Declaration of conformity
PDF277 KB -
ProductROHS
Pollutant guidelines for 10192045
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10192045
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com