![](https://hager.com/en-tr/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame 2gang vert., lab. field, R.1, black glossy 10122125
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height151.7 mm
-
Width80.7 mm
-
Number of sockets2
-
Colour of design lineblack
-
Colourblack
-
Colourblack
-
RAL colourRAL 9005 - Jet black
-
Materialthermoplastic
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Installation modeclamp fastening
-
Differentiation characteristic 1 - Saleswith labelling field
-
Protection index IPIP20
-
Main design lineBerker R.1
-
Information textLabelling field height arranged for P-touch strips 6 mm.
Downloads
-
Images
Images may be subject to copyright
Product Image 10122125
-
ProductECDeclaration
EU Declaration of conformity for 10122125
Declaration
PDF232 KB -
ProductROHS
Pollutant guidelines for 10122125
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 10122125
RoHS-declaration 2023-10-20 (english)
PDF33 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com