Frame 1gang, R.1, black glossy 10112145
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height80.7 mm
-
Width80.7 mm
-
Number of sockets1
-
Colour of labelling217,217,217
-
Colour of design lineblack
-
Colourblack
-
Material for printingPC-PMA black
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Installation modefor vertical and horizontal mounting ; clamp fastening
-
Shading parameterR1_czarny
-
Laser parameterR1_schwarz
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
Main design lineBerker R.1
-
Special note textOnly suitable for splash-protected IP44 flush-mounted installation when used in conjunction with the corresponding sealing set.
Downloads
-
Images
Images may be subject to copyright
Product Image 10112145
-
ProductECDeclaration
EU Declaration of conformity for 10112145
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 10112145
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10112145
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com