Glass frame 1gang, B.7, p. white/p. white matt 10116909
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.6 mm
-
Height90 mm
-
Width95 mm
-
Number of sockets1
-
Colour of design lineglass polar white/polar white
-
Colourwhite glass
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialglass
-
Surface appearanceglossy
-
Material / surfacetoughened glass
-
Type of surface treatmentuntreated
-
Installation modefor vertical and horizontal mounting ; clamp fastening
-
REACH conformYes
-
RoHS conformYes
-
Main design lineBerker B.7
Downloads
-
Images
Images may be subject to copyright
Product Image 10116909
-
ProductECDeclaration
EU Declaration of conformity for 10116909
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductEnvironmentProfile
Product environmental profile for 10116909
PDF396 KB -
ProductROHS
Pollutant guidelines for 10116909
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10116909
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com