B.7 Frame Large CO Glass P-White/P-White • 13096909 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker B.3 / B.7
  • Berker B.7 frame
  • glass polar white / polar white, matt
  • 13096909
  • Berker B.3 / B.7

Glass frame l. cut-out, B.7, p. white/p. white matt 13096909

EAN
4011334282952
Packaging
2 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Glass frame l. cut-out, B.7, p. white/p. white matt

13096909

  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Controls and indic­ators
  • Push-button
    for KNX push-but­tons
Dimen­sions
  • Depth
    9.6 mm
  • Height
    146 mm
  • Width
    95 mm
Capa­city
  • Number of sockets
    1
Mater­ials
  • Colour of design line
    glass polar white/­polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material / surface
    toughened glass
  • Type of surface treat­ment
    untreated
Install­a­tion, mounting
  • Install­a­tion mode
    for vertical mounting ; clamp fastening
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker B.7

Downloads

  • Images

    Images may be subject to copyright

    Image 13096909  | Hager

    Product Image 13096909

  • Declaration of conformity

    Image EU Declaration of conformity for 13096909  | Hager

    EU Declaration of conformity for 13096909

    Declaration

    PDF
    253 KB
    Image EU Declaration of conformity for 13096909  | Hager

    EU Declaration of conformity for 13096909

    PDF
    304 KB
  • PEP document

    Image Product environmental profile for 13096909  | Hager

    Product environmental profile for 13096909

    PDF
    396 KB
  • RoHS report

    Image Pollutant guidelines for 13096909  | Hager

    Pollutant guidelines for 13096909

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 13096909  | Hager

    Pollutant guidelines for 13096909

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Accessories mandatory

See more

Accessories optional

See more

Discover more of this product range

    5
  • 1
    10116909 - Glass frame 1gang, B.7, p. white/p. white matt
    10116909
    Glass frame 1gang, B.7, p. white/p. white matt
  • 2
    10126909 - Glass frame 2gang, B.7, p. white/p. white matt
    10126909
    Glass frame 2gang, B.7, p. white/p. white matt
  • 3
    10136909 - Glass frame 3gang, B.7, p. white/p. white matt
    10136909
    Glass frame 3gang, B.7, p. white/p. white matt
  • 4
    10146909 - Glass frame 4gang, B.7, p. white/p. white matt
    10146909
    Glass frame 4gang, B.7, p. white/p. white matt
  • 5
    10156909 - Glass frame 5gang, B.7, p. white/p. white matt
    10156909
    Glass frame 5gang, B.7, p. white/p. white matt

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group