Frame 1gang, R.1, grey/black glossy, grd. concrete 10112374
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
-
Depth9.9 mm
-
Height81.2 mm
-
Width81.2 mm
-
Number of sockets1
-
Design lines special coloursgrey/black
-
Colourstone grey
-
Colourconcrete optics
-
RAL colourRAL 7023 - Concrete grey
-
Material / workmanshipgrounded concrete
-
MaterialConcrete
-
Surface appearanceglossy
-
Material / surfacenatural material that underscores the individual character by means of different structures and colour schemes ; smoothly milled surface ; Concrete is a natural material and may therefore show variations in colour and structure.
-
Type of surface treatmentNot applicable
-
Installation modefor vertical and horizontal mounting ; clamp fastening
-
Protection index IPIP20
-
REACH conformYes
-
RoHS conformYes
-
Main design lineBerker R.1
-
Special note textThe colour of surface material can change when exposed to UV radiation. ; Caution! Natural product made from open-pored material, which is sensitive to grease and dirt. ; Caution! Installation only possible on a flat surface. Tighten screws of the covers only by hand.
-
Information textNot suitable for water-protected, flush-mounted installation IP44.
Downloads
-
Images
Images may be subject to copyright
Product Image 10112374
-
ProductECDeclaration
EU Declaration of conformity for 10112374
Declaration of conformity International 2021-07-28
PDF295 KB -
ProductROHS
Pollutant guidelines for 10112374
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 10112374
REACH-declaration 2023-10-20 (english)
PDF32 KB
-
To have the REACH certificate for this product,
please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com