SCHUKO soc. out., R.1/R.3, pw glossy • 47232089 | Hager
The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Wiring Accessories and Building Auto­ma­tion
  • European Stand­ards Wiring Accessories
  • Berker R.1 / R.3 / R.8
  • Socket outlet (SCHUKO)
  • SCHUKO
  • 47232089

SCHUKO soc. out., enhncd contact prot., R.1/R.3, p. white glossy

47232089

  • Berker R.1 / R.3 / R.8

SCHUKO soc. out., enhncd contact prot., R.1/R.3, p. white glossy 47232089

EAN
4011334366874
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Design
    according to DIN 49440
Config­ur­a­tion
  • Number of modules
    1
Main elec­trical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
  • Frequency
    50/60 Hz
  • Rated current
    16 A
Elec­tric current
  • Rated current
    16 A
Dimen­sions
  • Inser­tion depth
    32 mm
  • Install­a­tion depth, flush-­mounted boxes
    31 mm
Cover, door
  • Cover
    Central cover plate
Mater­ials
  • Colour of labelling
    105,105,105
  • Colour of design line
    polar white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material for printing
    ASA polar white
  • Metallic colour
    No
Install­a­tion, mounting
  • Install­a­tion mode
    with spreader claws
Connec­tion
  • Connec­tion terminals
    according to IEC 60884-1
  • Connec­tion terminals
    according to VDE 0620-1
  • Type of connec­tion
    with plug-in terminals
Settings
  • Shading para­meter
    R1_biały
  • Laser para­meter
    R1_weiß
Equip­ment
  • Type of config­ur­a­tion
    Laser­druck
Use
  • Differ­en­ti­ation char­ac­ter­istic 2 - Sales
    with enhanced touch protec­tion
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Protec­tion
    Enhanced contact protec­tion
  • With enhanced contact protec­tion
    Yes
Iden­ti­fic­a­tion
  • Main design line
    Berker R.1/R.3/R.8
  • Secondary design line(s)
    Berker R.1 ; Berker R.3 ; Berker R.8

Downloads

  • Images

    Images may be subject to copyright

    Image 47232089  | Hager

    Product Image 47232089

  • ProductECDeclaration

    Image EU Declaration of conformity for 47232089  | Hager

    EU Declaration of conformity for 47232089

    PDF
    451 KB
  • ProductROHS

    Image Pollutant guidelines for 47232089  | Hager

    Pollutant guidelines for 47232089

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 47232089  | Hager

    Pollutant guidelines for 47232089

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation
  • To have the REACH certificate for this product,

    please contact us here, and precise the product reference: environmentaldata.europe@hagergroup.com

Discover more of this product range

    5
  • 1
    41432045 - SCHUKO soc. out., screw-in lift terminals, R.1/R.3, black glossy
    41432045
    SCHUKO soc. out., screw-in lift terminals, R.1/R.3, black glossy
  • 2
    41432089 - SCHUKO soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
    41432089
    SCHUKO soc. out., screw-in lift terminals, R.1/R.3, p. white glossy
  • 3
    47232045 - SCHUKO soc. out., enhncd contact prot., R.1/R.3, black glossy
    47232045
    SCHUKO soc. out., enhncd contact prot., R.1/R.3, black glossy
  • 4
    47432045 - SCHUKO soc. out., R.1/R.3, black glossy
    47432045
    SCHUKO soc. out., R.1/R.3, black glossy
  • 5
    47432089 - SCHUKO soc. out., R.1/R.3, p. white glossy
    47432089
    SCHUKO soc. out., R.1/R.3, p. white glossy

Products and solutions

  • Products catalogue
  • Wiring accessories
  • Building automation
  • Energy distribution
  • Energy management
  • Cable management
  • References projects

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability

© 2023 Ha­ger Group