The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - frames
    • WXP2502
    EAN
    3250617196383
    Packaging
    1 Piece
    • gallery - frames

    Plate gallery 1 gang latté WXP2502

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    Material
    Polycarbonate (PC), Wood
    Polycarbonate (PC), Wood
    Wood
    Wood
    Product colour - Latté
    Grey wood
    Grey wood
    Latté
    Latté

    Plate gallery 1 gang latté

    WXP2502

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXA450
    WXA450
    Frame gallery 2 modules
    Add to a list
    Add to a list
    WXA450G
    WXA450G
    Frame gallery 2 modules with claws
    Add to a list
    Add to a list

    Optional accessories

  • See more (42)
    • Centre piece for switch or push button 10 products available
    • Central piece for commu­nic­a­tion tech­no­logy 10 products available
    • Insert for commu­nic­a­tion tech­no­logy 4 products available
    • Illu­min­a­tion insert for domestic switching devices 4 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Centre piece for switch or push button
    • Central piece for commu­nic­a­tion tech­no­logy
    • Insert for commu­nic­a­tion tech­no­logy
    • Illu­min­a­tion insert for domestic switching devices
    • Inform­a­tion light signal for domestic switching devices
    • Rocker switch
    • Vene­tian blind switch/-push button
    • Pullcord switch
    • Socket outlet
    • Data commu­nic­a­tion connec­tion box copper (twisted pair)
    • Antenna socket box
    • Blind cover
    • WXD005N

      Rocker for switch gallery pull cord night

      €0.00  / *
    • WXD005B

      Rocker for switch gallery pull cord pure-white

      €0.00  / *
    • WXD301N

      Rocker push button for shutter gallery night

      €0.00  / *
    • WXD301B

      Rocker push button for shutter gallery pure-white

      €0.00  / *
    • WXD010N

      Rocker for switch gallery 1 module night

      €0.00  / *
    • WXD010B

      Rocker for switch gallery 1 module pure-white

      €0.00  / *
    • WXD000N

      Rocker switch gallery 2 modules night

      €0.00  / *
    • WXD000B

      Rocker switch gallery 2 modules pure-white

      €0.00  / *
    • WXD001N

      Rocker for light indicator switch gallery 2 modules night

      €0.00  / *
    • WXD001B

      Rocker for light indicator switch gallery 2 modules pure-white

      €0.00  / *
    • WXD256N

      Rocker for TV+FM+SAT socket gallery 2 modules night

      €0.00  / *
    • WXD256B

      Rocker for TV+FM+SAT socket gallery 2 modules pure-white

      €0.00  / *
    • WXD253N

      Rocker for TV+FM socket gallery 2 modules night

      €0.00  / *
    • WXD253B

      Rocker for TV+FM socket gallery 2 modules pure-white

      €0.00  / *
    • WXD744N

      VDI rocker gallery 2 modules night

      €0.00  / *
    • WXD744B

      VDI rocker gallery 2 modules pure

      €0.00  / *
    • WXD202N

      Rocker for RJ45 socket gallery 2 modules night

      €0.00  / *
    • WXD202B

      Rocker for RJ45 socket gallery 2 modules pure-white

      €0.00  / *
    • WXD201N

      Rocker for RJ45 socket gallery 1 module night

      €0.00  / *
    • WXD201B

      Rocker for RJ45 socket gallery 1 module pure-white

      €0.00  / *
    • WXF625

      Speaker socket gallery

      €0.00  / *
    • WXF622

      Jack socket gallery audio keystone

      €0.00  / *
    • WXF641

      SUB-D15 (VGA+minijack) gallery screw ter

      €0.00  / *
    • WXF633

      HDMI socket gallery passthrough keystone

      €0.00  / *
    • WXA012

      Lamp gallery for plate 2P 230V pure-white

      €0.00  / *
    • WXA011

      Lamp gallery for plate 1P 12/24V AC/DC pure-white

      €0.00  / *
    • WXA010

      Lamp gallery for plate 1P 230V pure-white

      €0.00  / *
    • WXA692

      Lamp for switch gallery 230V white

      €0.00  / *
    • WXF601

      Indicator gallery red et green 2 modules

      €0.00  / *
    • WXF003

      2 way switch gallery InterBP with neutral 2 modules

      €0.00  / *
    • WXF008

      Switch 2 poles gallery 2 modules 10A

      €0.00  / *
    • WXF301

      Push button for shutter gallery 2 modules

      €0.00  / *
    • WXF300

      Switch for shutter gallery 1 way 2 modules

      €0.00  / *
    • WXF005

      2 way switch gallery pull cord 2 modules

      €0.00  / *
    • WXF160N

      Schuko socket gallery 2P+E night

      €0.00  / *
    • WXF160B

      Schuko socket gallery 2P+E pure-white

      €0.00  / *
    • WXF225

      RJ45 socket gallery cat.6 UTP

      €0.00  / *
    • WXF257

      TV + FM+ SAT socket gallery triple 2 cables direct 2 modules

      €0.00  / *
    • WXF254

      TV + FM socket gallery passthrough BNC socket 10 db 2 modules

      €0.00  / *
    • WXF253

      TV + FM socket gallery directe 2 modules

      €0.00  / *
    • WXF689N

      Blank function gallery 2 modules night

      €0.00  / *
    • WXF689B

      Blank function gallery 2 modules pure-white

      €0.00  / *

    Referenced by

    • WXA011

      Lamp gallery for plate 1P 12/24V AC/DC pure-white

      €0.00  / *
    • WXA010

      Lamp gallery for plate 1P 230V pure-white

      €0.00  / *
    • WXA450

      Frame gallery 2 modules

      €0.00  / *
    • WXA450G

      Frame gallery 2 modules with claws

      €0.00  / *

    Technical properties

    Capa­city
    • Number of gangs
      1
    Mater­ials
    • Colour
      Latté
    • RAL code
      1019
    • Surface finish
      Matt
    • Material
      Wood
    Dimen­sions
    • Height
      88 mm
    • Width
      92 mm
    • Depth
      9.30 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal
    Safety
    • Ingress Protec­tion (IP) class
      IP21
    • Impact resist­ance IK
      IK05

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP-Decorative frame for switch & socket-EN
    PDF
    35,41 MB
    REACH declaration WXP2502
    PDF
    RoHS report WXP2502
    PDF

    Downloads

    • Image WXP2502  | Hager

      Product Image WXP2502

    • Product datasheet

      Image Hager Product data sheet WXP2502  | Hager

      Hager Product data sheet WXP2502

      Plate gallery 1 gang latté

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      454,28 kB
      Image dc24-0011  | Hager

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXP5012 - Plate gallery 2 gang horizontal 71mm mirror glass material
      WXP5012
      Plate gallery 2 gang horizontal 71mm mirror glass material
    • 2
      WXP5008 - Plate gallery 8 modules enteraxe 71mm mirror glass material
      WXP5008
      Plate gallery 8 modules enteraxe 71mm mirror glass material
    • 3
      WXP4214 - Plate gallery 4 gang horizontal 71mm bright inox material
      WXP4214
      Plate gallery 4 gang horizontal 71mm bright inox material
    • 4
      WXP4314 - Plate gallery 4 gang horizontal 71mm natural alu material
      WXP4314
      Plate gallery 4 gang horizontal 71mm natural alu material
    • 5
      WXP4313 - Plate gallery 3 gang horizontal 71mm natural alu material
      WXP4313
      Plate gallery 3 gang horizontal 71mm natural alu material

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability