The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - accessories
    • WXA692
    EAN
    3250617190558
    Packaging
    5 Pieces
    • gallery - accessories

    Lamp for switch gallery 230V white WXA692

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Lamp for switch gallery 230V white

    WXA692

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    WXF003
    WXF003
    2 way switch gallery InterBP with neutral 2 modules
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 151 products available

    Referenced by

    • WXP0914

      Plate gallery plastic plastic 4 gang horizontal 71mm taupe

      €0.00  / *
    • WXP0604

      Plate galleryplastic plastic 4 modules enteraxe 71mm eglantine

      €0.00  / *
    • WXP0608

      Plate gallery plastic plastic 8 modules enteraxe 71mm eglantine

      €0.00  / *
    • WXP0612

      Plate gallery plastic plastic 2 gang horizontal 71mm eglantine

      €0.00  / *
    • WXP0614

      Plate gallery plastic plastic 4 gang horizontal 71mm eglantine

      €0.00  / *
    • WXP0702

      Plate gallery plastic plastic 1 gang river

      €0.00  / *
    • WXP0704

      Plate gallery plastic plastic 4 modules enteraxe 71mm river

      €0.00  / *
    • WXP0708

      Plate gallery plastic plastic 8 modules enteraxe 71mm river

      €0.00  / *
    • WXP0712

      Plate gallery plastic plastic 2 gang horizontal 71mm river

      €0.00  / *
    • WXP0714

      Plate gallery plastic plastic 4 gang horizontal 71mm river

      €0.00  / *
    • WXP0802

      Plate gallery 1 gang plastic plastic peacock

      €0.00  / *
    • WXP0804

      Plate gallery plastic plastic 4 modules enteraxe 71mm peacock

      €0.00  / *
    • WXP0808

      Plate gallery plastic plastic 8 modules enteraxe 71mm peacock

      €0.00  / *
    • WXP0812

      Plate gallery plastic plastic 2 gang horizontal 71mm peacock

      €0.00  / *
    • WXP0814

      Plate gallery plastic plastic 4 gang horizontal 71mm peacock

      €0.00  / *
    • WXP0902

      Plate gallery plastic plastic 1 gang taupe

      €0.00  / *
    • WXP0904

      Plate gallery plastic plastic 4 modules enteraxe 71mm taupe

      €0.00  / *
    • WXP0908

      Plate gallery plastic plastic 8 modules enteraxe 71mm taupe

      €0.00  / *
    • WXP0912

      Plate gallery plastic plastic 2 gang horizontal 71mm taupe

      €0.00  / *
    • WXP2202

      Plate gallery 1 gang bronze leaf

      €0.00  / *

    Technical properties

    Voltage
    • Nominal voltage
      250 - 250 V
    Elec­tric current
    • Rated current IN
      0.5 mA
    Dimen­sions
    • Height
      17.10 mm
    • Width
      17.10 mm
    • Depth
      17.55 mm
    Power
    • Current consump­tion
      0.50 mA
    Mater­ials
    • Colour
      White
    • RAL code
      9010
    Lighting
    • Type of lamp
      LED
    • Related Systems
      gallery

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration WXA692
    PDF
    RoHS report WXA692
    PDF

    Downloads

    • Image WXA692  | Hager

      Product Image WXA692

    • Product datasheet

      Image Hager Product data sheet WXA692  | Hager

      Hager Product data sheet WXA692

      Lamp for switch gallery 230V white

      PDF
    • Product certificate

      Image Product certificate en-GB 2023-02-14  | Hager

      Product certificate en-GB 2023-02-14

      Product certificate en-GB 2024-03-19

      PDF
      967,62 kB
    • Declaration of conformity

      Image Declaration of conformity International 2022-03-02  | Hager

      Declaration of conformity International 2022-03-02

      PDF
      99,87 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      163,47 kB
      Image dc24-0011  | Hager

      dc24-0011

      Declaration of conformity en-GB 2024-05-28

      PDF
      364,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF601 - Indicator gallery red et green 2 modules
      WXF601
      Indicator gallery red et green 2 modules
    • 2
      WXA011 - Lamp gallery for plate 1P 12/24V AC/DC pure-white
      WXA011
      Lamp gallery for plate 1P 12/24V AC/DC pure-white
    • 3
      WXF688N - Blank function gallery 1 module night
      WXF688N
      Blank function gallery 1 module night
    • 4
      WXA010 - Lamp gallery for plate 1P 230V pure-white
      WXA010
      Lamp gallery for plate 1P 230V pure-white
    • 5
      WXF689B - Blank function gallery 2 modules pure-white
      WXF689B
      Blank function gallery 2 modules pure-white

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability