The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - accessories
    • WXF688N
    EAN
    3250617191357
    Packaging
    10 Pieces
    • gallery - accessories

    Blank function gallery 1 module night WXF688N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blank function gallery 1 module night

    WXF688N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      22.50 mm
    • Depth
      29.50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02
    Connectivity
    • Mounting type
      Click mounting

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Plate gallery plastic 1G night (English )
    PDF
    5,91 MB
    REACH declaration WXF688N
    PDF
    RoHS report WXF688N
    PDF

    Downloads

    • Image WXF688N  | Hager

      Product Image WXF688N

    • Product datasheet

      Image Hager Product data sheet WXF688N  | Hager

      Hager Product data sheet WXF688N

      Blank function gallery 1 module night

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-17  | Hager

      Declaration of conformity International 2021-06-17

      PDF
      78,93 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      161,69 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXA692 - Lamp for switch gallery 230V white
      WXA692
      Lamp for switch gallery 230V white
    • 2
      WXF601 - Indicator gallery red et green 2 modules
      WXF601
      Indicator gallery red et green 2 modules
    • 3
      WXA010 - Lamp gallery for plate 1P 230V pure-white
      WXA010
      Lamp gallery for plate 1P 230V pure-white
    • 4
      WXA012 - Lamp gallery for plate 2P 230V pure-white
      WXA012
      Lamp gallery for plate 2P 230V pure-white
    • 5
      WXA011 - Lamp gallery for plate 1P 12/24V AC/DC pure-white
      WXA011
      Lamp gallery for plate 1P 12/24V AC/DC pure-white

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability