The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - mech­an­isms
    • WXF008
    EAN
    3250617190084
    Packaging
    10 Pieces
    • gallery - mech­an­isms

    Switch 2 poles gallery 2 modules 10A WXF008

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch 2 poles gallery 2 modules 10A

    WXF008

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Elec­tric current
    • Rated current IN
      10 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Grey
    • RAL code
      7011
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Middle plate
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Click mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      34 mm
    • Built-in depth flush-­mounted boxes
      34 mm
    Safety
    • Impact resist­ance IK
      IK05
    Texts
    • Lighting
      Optional func­tion display possible via status LEDs
    • Push button
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WXF008
    PDF
    RoHS report WXF008
    PDF
    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB

    Downloads

    • Image WXF008  | Hager

      Product Image WXF008

    • Product datasheet

      Image Hager Product data sheet WXF008  | Hager

      Hager Product data sheet WXF008

      Switch 2 poles gallery 2 modules 10A

      PDF
    • Product licence

      Image Licence for BELGIUM  | Hager

      Licence for BELGIUM

      Product licence en-GB 2019-05-09

      PDF
      621,56 kB
      Image Licence for BELGIUM  | Hager

      Licence for BELGIUM

      Product licence en-GB 2019-05-09

      PDF
      837,61 kB
      Image Licence for FRANCE  | Hager

      Licence for FRANCE

      Product licence en-GB 2019-06-27

      PDF
      871,83 kB
    • Product certificate

      Image CB test certificate_BE_8407  | Hager

      CB test certificate_BE_8407

      Product certificate en-GB 2018-08-31

      PDF
      819,06 kB
      Image CB test certificate_BE_8775  | Hager

      CB test certificate_BE_8775

      Product certificate en-GB 2019-05-09

      PDF
      1003,50 kB
      Image Test_Report  | Hager

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      879,76 kB
      Image Test_Report  | Hager

      Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      1,01 MB
      Image Test_Report  | Hager

      Test_Report

      Product certificate en-GB 2017-11-15

      PDF
      500,11 kB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-06-14

      PDF
      104,43 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      156,09 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF301 - Push button for shutter gallery 2 modules
      WXF301
      Push button for shutter gallery 2 modules
    • 2
      WXF300 - Switch for shutter gallery 1 way 2 modules
      WXF300
      Switch for shutter gallery 1 way 2 modules
    • 3
      WXF633 - HDMI socket gallery passthrough keystone
      WXF633
      HDMI socket gallery passthrough keystone
    • 4
      WXF641 - SUB-D15 (VGA+minijack) gallery screw ter
      WXF641
      SUB-D15 (VGA+minijack) gallery screw ter
    • 5
      WXF225 - RJ45 socket gallery cat.6 UTP
      WXF225
      RJ45 socket gallery cat.6 UTP

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability