The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Wiring accessories gallery
    • gallery - mech­an­isms
    • WXF160N
    EAN
    3250617191661
    Packaging
    10 Pieces
    • gallery - mech­an­isms

    Schuko socket gallery 2P+E night WXF160N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Schuko socket gallery 2P+E night

    WXF160N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Output voltage
      5 - 5 V
    Elec­tric current
    • Rated current IN
      16 A
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Jet black
    • RAL code
      9005
    • Surface finish
      Satin finish
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Dimen­sions
    • Height
      45 mm
    • Width
      45 mm
    • Number of units
      1
    • Built-in depth flush-­mounted boxes
      40 mm
    Connectivity
    • Mounting type
      Click mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      SCHUKO
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    Capa­city
    • Number of modules
      6
    Safety
    • With enhanced contact protec­tion
      Yes
    • Impact resist­ance IK
      IK05
    • Ingress Protec­tion (IP) class
      IP21
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WXF160N
    PDF
    RoHS report WXF160N
    PDF

    Downloads

    • Image WXF160N  | Hager

      Product Image WXF160N

    • Product datasheet

      Image Hager Product data sheet WXF160N  | Hager

      Hager Product data sheet WXF160N

      Schuko socket gallery 2P+E night

      PDF
    • Product certificate

      Image Product certificate en-GB 2024-03-26  | Hager

      Product certificate en-GB 2024-03-26

      PDF
      264,04 kB
      Image VDE_Test_Report  | Hager

      VDE_Test_Report

      Product certificate en-GB 2024-03-19

      PDF
      2,29 MB
    • Declaration of conformity

      Image Declaration of conformity International 2021-06-07  | Hager

      Declaration of conformity International 2021-06-07

      PDF
      106,10 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      173,77 kB
      Image Declaration of conformity en-GB 2026-08-24  | Hager

      Declaration of conformity en-GB 2026-08-24

      PDF
      183,29 kB
    More documentation

    Discover more of this product range

      5
    • 1
      WXF301 - Push button for shutter gallery 2 modules
      WXF301
      Push button for shutter gallery 2 modules
    • 2
      WXF257 - TV + FM+ SAT socket gallery triple 2 cables direct 2 modules
      WXF257
      TV + FM+ SAT socket gallery triple 2 cables direct 2 modules
    • 3
      WXF254 - TV + FM socket gallery passthrough BNC socket 10 db 2 modules
      WXF254
      TV + FM socket gallery passthrough BNC socket 10 db 2 modules
    • 4
      WXF253 - TV + FM socket gallery directe 2 modules
      WXF253
      TV + FM socket gallery directe 2 modules
    • 5
      WXF225 - RJ45 socket gallery cat.6 UTP
      WXF225
      RJ45 socket gallery cat.6 UTP

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability