The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VS418PZF
    EAN
    3250616467200
    Packaging
    1 Piece
    • golf enclos­ures

    Small distributor,golf,surface,MM,4row,72M,white door, slotted VS418PZF

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,golf,surface,MM,4row,72M,white door, slotted

    VS418PZF

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Common Accessories 1 products available
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
    • Lock system 1 products available

    Complete your system

    • Common Accessories
    • Cover­/in­fill panel/iden­ti­fic­a­tion strip
    • Lock system
    • VZ699N

      Cable guide clamp, golf, accessory, VF/VS, 10 pieces

      €0.00  / *
    • VZ787N

      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

      €0.00  / *
    • VZ794N

      Key lock, golf, flush, surface mounting disributor, 2keys, accessory

      €0.00  / *

    Technical properties

    Install­a­tion, mounting
    • Suit­able for outdoor usage
      No
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      63 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      No
    • Has mounting plate
      Yes
    Capa­city
    • Number of modules
      72
    Func­tions
    • With conduit inlets
      Yes
    Dimen­sions
    • Height
      647 mm
    • Width
      390 mm
    • Depth
      99 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Mater­ials
    • Material
      Plastic
    • RAL code
      9010
    • Colour
      Pure white
    Safety
    • Protec­tion class
      Isol­a­tion class II
    • Impact resist­ance IK
      IK07
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VS418PZF
    PDF
    RoHS report VS418PZF
    PDF

    Downloads

    • Image VS418PZF  | Hager

      Product Image VS418PZF

    • Product datasheet

      Image Hager Product data sheet VS418PZF  | Hager

      Hager Product data sheet VS418PZF

      Small distributor,golf,surface,MM,4row,72M,white door, slotted

      PDF
    • Installation manual

      Image Installation manual International 2016-01-28  | Hager

      Installation manual International 2016-01-28

      PDF
      14,63 MB
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VZ699N - Cable guide clamp,golf,accessory,VF/VS,10 pieces
      VZ699N
      Cable guide clamp, golf, accessory, VF/VS, 10 pieces
    • 2
      VF418PF - Small distributor,golf,flush,4row,IP40,72M,MS-terminal,PE,white door
      VF418PF
      Small distributor, golf, flush, 4row, IP40, 72M, MS-terminal, PE, white door
    • 3
      VF418TF - Small distributor,golf,flush,4row,IP40,72M,MS-terminal,PE,transparent door
      VF418TF
      Small distributor, golf, flush, 4row, IP40, 72M, MS-terminal, PE, transparent door
    • 4
      VF212TF - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,transparent door
      VF212TF
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, PE, transparent door
    • 5
      VF312PF - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,PE,white door
      VF312PF
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, PE, white door

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability