The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VZ787N
    EAN
    3250616655966
    Packaging
    1 Piece
    • golf enclos­ures

    Labeling flap,golf,surface,flush mounting distributor,450mm,accessory VZ787N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Labeling flap,golf,surface,flush mounting distributor,450mm,accessory

    VZ787N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      31 mm
    • Width
      450 mm
    • Depth
      0.20 mm
    Mater­ials
    • Material
      Plastic
    Connectivity
    • Mounting type
      Snap-on mounting
    Safety
    • Ingress Protec­tion (IP) class
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ787N
    PDF
    RoHS report VZ787N
    PDF

    Downloads

    • Image VZ787N  | Hager

      Product Image VZ787N

    • Product datasheet

      Image Hager Product data sheet VZ787N  | Hager

      Hager Product data sheet VZ787N

      Labeling flap,golf,surface,flush mounting distributor,450mm,accessory

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VS212PF - Small distributor,golf,surface,2row,IP40,24M,MS-terminal,PE,white door
      VS212PF
      Small distributor, golf, surface, 2row, IP40, 24M, MS-terminal, PE, white door
    • 2
      VF418PZF - Small distributor,golf,flush,MM,72M,4row,white door,slotted
      VF418PZF
      Small distributor, golf, flush, MM, 72M, 4row, white door, slotted
    • 3
      VF318PZF - Small distributor,golf,flush,MM,54M,3row,white door,slotted
      VF318PZF
      Small distributor, golf, flush, MM, 54M, 3row, white door, slotted
    • 4
      VF318TF - Small distributor,golf,flush,3row,IP40,54M,MS-terminal,PE,transparent door
      VF318TF
      Small distributor, golf, flush, 3row, IP40, 54M, MS-terminal, PE, transparent door
    • 5
      VF212PF - Small distributor,golf,flush,2row,24M,IP40,MS-terminal,PE,white door
      VF212PF
      Small distributor, golf, flush, 2row, 24M, IP40, MS-terminal, PE, white door

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability