The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VZ794N
    EAN
    3250616656147
    Packaging
    1 Piece
    • golf enclos­ures

    Key lock,golf,flush,surface mounting disributor,2keys,accessory VZ794N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Key lock,golf,flush,surface mounting disributor,2keys,accessory

    VZ794N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      15 mm
    • Width
      160 mm
    • Depth
      100 mm
    Safety
    • Locking type
      Snap on lock

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP document en-GB 2024-07-08
    PDF
    302,10 kB
    REACH declaration VZ794N
    PDF
    RoHS report VZ794N
    PDF

    Downloads

    • Image VZ794N  | Hager

      Product Image VZ794N

    • Product datasheet

      Image Hager Product data sheet VZ794N  | Hager

      Hager Product data sheet VZ794N

      Key lock,golf,flush,surface mounting disributor,2keys,accessory

      PDF
    • Installation manual

      Image Installation manual International 2020-01-01  | Hager

      Installation manual International 2020-01-01

      PDF
      72,29 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF312PF - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,PE,white door
      VF312PF
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, PE, white door
    • 2
      VF412TF - Small distributor,golf,flush,4row,IP40,48M,MS-terminal,PE,transparent door
      VF412TF
      Small distributor, golf, flush, 4row, IP40, 48M, MS-terminal, PE, transparent door
    • 3
      VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
      VZ787N
      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory
    • 4
      VF318PZF - Small distributor,golf,flush,MM,54M,3row,white door,slotted
      VF318PZF
      Small distributor, golf, flush, MM, 54M, 3row, white door, slotted
    • 5
      VZ861N - Double slider,golf,connection,flush mounting distributor,18M,version Poland
      VZ861N
      Double slider, golf, connection, flush mounting distributor, 18M, version Poland

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability