The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Distri­bu­tion systems
    • Small distri­bu­tion boards up to 63 A and multi­media boards
    • golf enclos­ures
    • VZ699N
    EAN
    3250616655645
    Packaging
    1 Piece
    • golf enclos­ures

    Cable guide clamp,golf,accessory,VF/VS,10 pieces VZ699N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cable guide clamp,golf,accessory,VF/VS,10 pieces

    VZ699N

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Dimen­sions
    • Height
      67 mm
    • Width
      16.50 mm
    • Depth
      25 mm
    Mater­ials
    • Material
      Plastic
    • Treat­ment
      Untreated
    • Colour
      Jet black
    • RAL code
      9005
    Cover, door
    • Door included
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VZ699N
    PDF
    RoHS report VZ699N
    PDF

    Downloads

    • Image VZ699N  | Hager

      Product Image VZ699N

    • Product datasheet

      Image Hager Product data sheet VZ699N  | Hager

      Hager Product data sheet VZ699N

      Cable guide clamp,golf,accessory,VF/VS,10 pieces

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-13  | Hager

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
      Image Declaration of conformity en-GB 2025-06-25  | Hager

      Declaration of conformity en-GB 2025-06-25

      PDF
      487,74 kB
    More documentation

    Discover more of this product range

      5
    • 1
      VF112PF - Small distributor,golf,flush,1row,12M,IP40,MS-terminal,PE,white door
      VF112PF
      Small distributor, golf, flush, 1row, 12M, IP40, MS-terminal, PE, white door
    • 2
      VZ787N - Labeling flap,golf,surface,flush mounting distributor,450mm,accessory
      VZ787N
      Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory
    • 3
      VF318PZF - Small distributor,golf,flush,MM,54M,3row,white door,slotted
      VF318PZF
      Small distributor, golf, flush, MM, 54M, 3row, white door, slotted
    • 4
      VF312PF - Small distributor,golf,flush,3row,36M,IP40,MS-terminal,PE,white door
      VF312PF
      Small distributor, golf, flush, 3row, 36M, IP40, MS-terminal, PE, white door
    • 5
      VZ861N - Double slider,golf,connection,flush mounting distributor,18M,version Poland
      VZ861N
      Double slider, golf, connection, flush mounting distributor, 18M, version Poland

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability