The store will not work correctly in the case when cookies are disabled.
  • en
  • tr
Turkey
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • Distri­bu­tion systems
  • Small distri­bu­tion boards up to 63 A and multi­media boards
  • golf enclos­ures
  • VS218PF
  • Distri­bu­tion systems

Small distributor,golf,surface,2row,IP40,36M,MS-terminal,PE,white door VS218PF

EAN
3250616594913
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Small distributor,golf,surface,2row,IP40,36M,MS-terminal,PE,white door

VS218PF

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
  • More products
Download the data sheet

Complete your system

Optional accessories

  • Common Accessories 1 products available
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip 1 products available
  • Cable gland shroud 1 products available
  • Lock system 1 products available

Complete your system

  • Common Accessories
  • Cover­/in­fill panel/iden­ti­fic­a­tion strip
  • Cable gland shroud
  • Lock system
  • VZ699N

    Cable guide clamp, golf, accessory, VF/VS, 10 pieces

    0.00 €  / *
  • VZ787N

    Labeling flap, golf, surface, flush mounting distributor, 450mm, accessory

    0.00 €  / *
  • VZ789N

    Sealing plug, golf, surface mounting ditrsibutor, protecion class II, accessory

    0.00 €  / *
  • VZ794N

    Key lock, golf, flush, surface mounting disributor, 2keys, accessory

    0.00 €  / *

Technical properties

Voltage
  • Nominal voltage
    400 - 400 V
Install­a­tion, mounting
  • Suit­able for outdoor usage
    No
  • Mounting on
    Surface mounting
Elec­tric current
  • Rated current
    63 A
Equip­ment
  • Number of rails
    2
  • Number of rows
    2
  • Number of section in width
    1
  • With lock
    No
  • Has neutral terminal block
    No
  • Has earthing terminal block
    Yes
  • Has mounting plate
    No
Capa­city
  • Number of modules
    36
Func­tions
  • With conduit inlets
    Yes
Dimen­sions
  • Height
    377 mm
  • Width
    390 mm
  • Depth
    99 mm
  • Number of width units
    18
Cover, door
  • Number of cabinet doors
    1
  • Number of locks
    0
  • Door/­cover is trans­parent
    No
Mater­ials
  • Material
    Plastic
  • RAL code
    9010
  • Colour
    Pure white
  • Ultra­vi­olet-res­istant
    No
Safety
  • Protec­tion class
    Isol­a­tion class II
  • Impact resist­ance IK
    IK07
  • Ingress Protec­tion (IP) class
    IP40
  • Locking type
    Snap on lock, Without lock
  • Glow wire test
    650 °C

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

PEP - ENCLOSURE SURFACE GAMMA 26 M (english)
PDF
25,39 MB
Hager REACH declaration VS218PF
PDF
Hager RoHS report VS218PF
PDF

Downloads

  • Image VS218PF  | Hager

    Product Image VS218PF

  • Product datasheet

    Image Hager Product data sheet VS218PF  | Hager

    Hager Product data sheet VS218PF

    Small distributor,golf,surface,2row,IP40,36M,MS-terminal,PE,white door

    PDF
  • Installation manual

    Image Installation manual International 2020-01-01  | Hager

    Installation manual International 2020-01-01

    PDF
    3,12 MB
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-06-25  | Hager

    Declaration of conformity en-GB 2025-06-25

    PDF
    487,74 kB
More documentation

Discover more of this product range

    5
  • 1
    VF108PF - Small distributor,golf,flush,1row,8M,IP40,MS-terminal,PE,white door
    VF108PF
    Small distributor, golf, flush, 1row, 8M, IP40, MS-terminal, PE, white door
  • 2
    VS122PF - Small distributor,golf,surface,1row,IP40,22M,MS-terminal,PE,white door
    VS122PF
    Small distributor, golf, surface, 1row, IP40, 22M, MS-terminal, PE, white door
  • 3
    VF104PF - Small distributor,golf,flush,1row,4M,IP40,MS-terminal,PE,white door
    VF104PF
    Small distributor, golf, flush, 1row, 4M, IP40, MS-terminal, PE, white door
  • 4
    VS418PF - Small distributor,golf,surface,4row,IP40,72M,MS-terminal,PE,white door
    VS418PF
    Small distributor, golf, surface, 4row, IP40, 72M, MS-terminal, PE, white door
  • 5
    VZ789N - Sealing plug,golf,surface mounting ditrsibutor,protecion class II,accessory
    VZ789N
    Sealing plug, golf, surface mounting ditrsibutor, protecion class II, accessory

Products and solutions

  • Products catalogue
  • Distri­bu­tion systems
  • Switches and protective devices
  • DIN rail-­mounted devices
  • Cable routing and room connec­tion systems
  • Switch ranges - design
  • Switch ranges - func­tion
  • Building manage­ment system KNX
  • Motion and pres­ence detectors and klik
     
     
     
     
     

Contact and support

  • Find our closest partner
  • Contact us
  • FAQs
  • Learning
  • Documentation
  • News

 

Who we are

We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Follow us!

  • >
  • Cookies
  • Privacy
  • Hager Group
  • Report a vulnerability