The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Switch discon­nectors in moulded case circuit breaker design
    • HCA125Z
    EAN
    3250613136390
    Packaging
    1 Piece
    • Switch discon­nectors in moulded case circuit breaker design

    Switch X160 3P 125A HCA125Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Switch X160 3P 125A

    HCA125Z

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Optional accessories

    • Under voltage coil 1 products available
    • Shunt release 1 products available

    Complete your system

    • Under voltage coil
    • Shunt release
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical properties

    Elec­tric current
    • Rated current IN
      125 A
    • Rated short-­time with­stand current Icw IEC 60947
      2 kA
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    Connec­tion
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      8,000 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Frequency
    • Frequency
      50 - 60 Hz
    Func­tions
    • Trip unit
      Switch

    Downloads

    • Image HCA125Z  | Hager

      Product Image HCA125Z

    • Product datasheet

      Image Hager Product data sheet HCA125Z  | Hager

      Hager Product data sheet HCA125Z

      Switch X160 3P 125A

      PDF
    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      12,00 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-03-14

      PDF
      180,02 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      256,12 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HCD631H - Switch h630 4P 630A
      HCD631H
      Switch h630 4P 630A
    • 2
      HCD630H - Switch h630 3P 630A
      HCD630H
      Switch h630 3P 630A
    • 3
      HCA160Z - Switch X160 3P 160A
      HCA160Z
      Switch X160 3P 160A
    • 4
      HCE800H - Switch h1000 3P 800A
      HCE800H
      Switch h1000 3P 800A
    • 5
      HCB250Z - Switch X250 3P 250A
      HCB250Z
      Switch X250 3P 250A

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability