The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXA054H
    EAN
    3250613346560
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630) HXA054H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

    HXA054H

    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Power
    • Inrush power absorbed
      1.50 VA
    • Power dissip­a­tion at IN
      1.50 W
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Voltage
    • Command voltage AC
      220 - 240 V
    • Command voltage DC
      0 - 0 V
    • Type voltage supply
      AC
    • Rated oper­a­tional voltage Ue
      220 - 240 V
    Func­tions
    • Delayed
      Yes
    Frequency
    • Frequency
      50 - 60 Hz

    Downloads

    • Image HXA054H  | Hager

      Product Image HXA054H

    • Product datasheet

      Image Hager Product data sheet HXA054H  | Hager

      Hager Product data sheet HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      PDF
    • Installation manual

      Image Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)  | Hager

      Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)

      Installation manual International 2017-06-20

      PDF
      6,65 MB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,21 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXE042H - Motor operator H800-H1000 100-240VAC
      HXE042H
      Motor operator H800-H1000 100-240VAC
    • 2
      HXF042H - Motor operator H1250-H1600 200-230VAC
      HXF042H
      Motor operator H1250-H1600 200-230VAC
    • 3
      HXD065H - Interlocking wire type H400-H630
      HXD065H
      Interlocking wire type H400-H630
    • 4
      HXC031H - Extended rotary handle H250
      HXC031H
      Extended rotary handle H250
    • 5
      HXA004H - Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
      HXA004H
      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability