The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switches and protective devices
    • Circuit breaker and switches
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXC042H
    EAN
    3250613369590
    Packaging
    1 Piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Motor operator H250 230-240VAC HXC042H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Motor operator H250 230-240VAC

    HXC042H

    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Technical properties

    Voltage
    • Type voltage supply
      AC
    • Command voltage AC
      230 - 240 V
    • Command voltage DC
      0 - 0 V
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HXC042H
    PDF
    RoHS report HXC042H
    PDF

    Downloads

    • Image HXC042H  | Hager

      Product Image HXC042H

    • Product datasheet

      Image Hager Product data sheet HXC042H  | Hager

      Hager Product data sheet HXC042H

      Motor operator H250 230-240VAC

      PDF
    • Installation manual

      Image User instruction Motor Operator h250  | Hager

      User instruction Motor Operator h250

      Installation manual International 2014-03-20

      PDF
      1,95 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-06-20

      PDF
      329,36 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      343,86 kB
    More documentation

    Discover more of this product range

      5
    • 1
      HXE042H - Motor operator H800-H1000 100-240VAC
      HXE042H
      Motor operator H800-H1000 100-240VAC
    • 2
      HXA054H - UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
      HXA054H
      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)
    • 3
      HXA004H - Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
      HXA004H
      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)
    • 4
      HXF042H - Motor operator H1250-H1600 200-230VAC
      HXF042H
      Motor operator H1250-H1600 200-230VAC
    • 5
      HXC031H - Extended rotary handle H250
      HXC031H
      Extended rotary handle H250

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability