The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager UK
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • catalog.pagelevel.title_breadcrumb.home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Commu­nic­a­tion tech­no­logy - Berker Integro
    • 945602505
    EAN
    4011334241218
    VPE
    10 pieces
    • Commu­nic­a­tion tech­no­logy - Berker Integro

    Integro Inserts-Aerial Connector Box Radio/SAT, Anthracite Matt 945602505

    catalog.product_page.add_to_list_button
    catalog.product_page.add_to_list_button

    catalog.lists.product_addition.login_popup.title

    catalog.lists.product_addition.login_popup.descriptive_text

    catalog.lists.product_addition.login_popup.account_creation_button catalog.lists.product_addition.login_popup.login_button

    Integro Inserts-Aerial Connector Box Radio/SAT, Anthracite Matt

    945602505

    • Accessories
    • Technical characteristics
    • catalog.pageproduct.title_sustainability.h2
    • Documentations
    • More products

    product.page.accessories.title

    product.page.accessories.associated-products

    • Cover frame for domestic switching devices 2 product.page.accessories.products-available

    product.page.accessories.title-modal

    • Cover frame for domestic switching devices
    • 918262515

      Integro Flow Frame, 2-Gang Anthracite Matt

      €0.00  / *
    • 918272505

      Integro Flow Frame, 1-Gang Anthracite Matt

      €0.00  / *

    Technical characteristics

    Connectivity
    • Mounting type
      Built in install­a­tion, Screw mounting
    Atten­u­ation
    • Tap loss at 2150 MHz
      5 dB
    • Tap loss at 860 MHz
      4 dB
    • Through loss 2150 MHz
      5 dB
    • Through loss 860 MHz
      4 dB
    Connec­tion
    • Connect­or/plug type
      Pass-­through socket
    Frequency
    • Frequency band­width
      5 - 2,400 MHz
    Equip­ment
    • Number of outputs
      2
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Anthra­cite
    • RAL code
      7021
    Dimen­sions
    • Depth
      31.50 mm
    • Built-in depth
      16.50 mm
    Texts
    • Type of connec­tion
      Connec­tion in F system on the rear

    catalog.pageproduct.title_sustainability.h2

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    catalog.pageproduct.sustainability_block.downloads_h3

    PEP - TV socket gallery direct 2 modules (English)
    PDF
    26,44 MB
    REACH declaration 945602505
    PDF
    RoHS report 945602505
    PDF

    Downloads

    • Image 945602505  | Hager UK

      Product Image 945602505

    • GeneratedProductDatasheet

      Image Hager Product data sheet 945602505  | Hager UK

      Hager Product data sheet 945602505

      Integro Inserts-Aerial Connector Box Radio/SAT, Anthracite Matt

      PDF
    • ProductECDeclaration

      Image EU Declaration of Conformity  | Hager UK

      EU Declaration of Conformity

      dc26-1191

      PDF
      368,47 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      1980 - Mini jack, 8-pole, RJ45 cat.5E, com-tech, black
      1980
      Mini jack, 8-pole, RJ45 cat.5E, com-tech, black
    • 2
      945592507 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Grey Glossy
      945592507
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Grey Glossy
    • 3
      945592509 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy
      945592509
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy
    • 4
      945572509 - Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy
      945572509
      Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy
    • 5
      945192505 - Integro inserts-Aerial Connector Box SAT, Anthracite Matt
      945192505
      Integro inserts-Aerial Connector Box SAT, Anthracite Matt

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability