The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Commu­nic­a­tion tech­no­logy - Berker Integro
    • 945112511
    EAN
    4011334241164
    Packaging
    10 Pieces
    • Commu­nic­a­tion tech­no­logy - Berker Integro

    Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt 945112511

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt

    945112511

    • Accessories
    • Technical properties
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    918282507
    918282507
    Integro Flow-Frame, 1-Gang with Hinged Cover, Grey Glossy
    Add to a list
    Add to a list
    918282505
    918282505
    Integro Flow-Frame, 1-Gang with Hinged Cover, Anthracite Matt
    Add to a list
    Add to a list
    918282501
    918282501
    Integro Flow-Frame, 1-Gang with Hinged Cover, Brown Matt
    Add to a list
    Add to a list
    918282509
    918282509
    Frame with hinged cover, Integro Flow/Pure, polar white glossy
    Add to a list
    Add to a list
    918282510
    918282510
    Frame with hinged cover, Integro Flow/Pure, black glossy
    Add to a list
    Add to a list

    Technical properties

    Connectivity
    • Mounting type
      Built in install­a­tion, Screw mounting
    Connec­tion
    • Connect­or/plug type
      Pass-­through socket
    Equip­ment
    • Number of outputs
      1
    Mater­ials
    • Material
      Metal, Plastic
    • Colour
      Brown
    • RAL code
      8017
    Dimen­sions
    • Depth
      34 mm
    Texts
    • Type of connec­tion
      With solder connec­tion

    Downloads

    • Image 945112511  | Hager

      Product Image 945112511

    • Product datasheet

      Image Hager Product data sheet 945112511  | Hager

      Hager Product data sheet 945112511

      Integro Inserts- Aerial Connector Box TV, with Solder Connection, Brown Matt

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      945112515 - Integro Inserts- Aerial Connector Box TV, Solder Connection, Anthracite Matt
      945112515
      Integro Inserts- Aerial Connector Box TV, Solder Connection, Anthracite Matt
    • 2
      1985 - Mini jack 8pole shielded, cat.6, com-tech, al.
      1985
      Mini jack 8pole shielded, cat.6, com-tech, al.
    • 3
      1990 - Blank module, com-tech, p. white
      1990
      Blank module, com-tech, p. white
    • 4
      945592505 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
      945592505
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
    • 5
      1980 - Mini jack, 8-pole, RJ45 cat.5E, com-tech, black
      1980
      Mini jack, 8-pole, RJ45 cat.5E, com-tech, black

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability