The store will not work correctly when cookies are disabled.
Location Turkey
  • English
  • Turkish
  • Contact
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration and knowledge
    • Support
    • About us
    Account
    • Home
    • Catalog
    • Switch ranges - design
    • Berker Integro
    • Commu­nic­a­tion tech­no­logy - Berker Integro
    • 1990
    EAN
    4011334284178
    Packaging
    1 Piece
    • Commu­nic­a­tion tech­no­logy - Berker Integro

    Blank module, com-tech, p. white 1990

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Blank module, com-tech, p. white

    1990

    • Accessories
    • Technical properties
    • Environmental value
    • Documentations
    • More products
    Download the data sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    14271606
    14271606
    Central plate for 3 MINI-COM modules, com-tech, ant., matt
    Add to a list
    Add to a list
    945592509
    945592509
    Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy
    Add to a list
    Add to a list
    945592507
    945592507
    Integro Insert- Supporting Plate for 2 Mini-Com Modules Grey Glossy
    Add to a list
    Add to a list
    945592505
    945592505
    Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
    Add to a list
    Add to a list

    Compatible products

    • Referenced by 4 products available

    Referenced by

    • 14271606

      Central plate for 3 MINI-COM modules, com-tech, ant., matt

      €0.00  / *
    • 945592509

      Integro Insert- Supporting Plate for 2 Mini-Com Modules Polar White Glossy

      €0.00  / *
    • 945592507

      Integro Insert- Supporting Plate for 2 Mini-Com Modules Grey Glossy

      €0.00  / *
    • 945592505

      Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy

      €0.00  / *

    Technical properties

    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      18 mm
    • Width
      15 mm
    • Depth
      35 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connectivity
    • Mounting type
      Snap-on mounting
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration 1990
    PDF
    RoHS report 1990
    PDF

    Downloads

    • Image 1990  | Hager

      Product Image 1990

    • Product datasheet

      Image Hager Product data sheet 1990  | Hager

      Hager Product data sheet 1990

      Blank module, com-tech, p. white

      PDF
    More documentation

    Discover more of this product range

      5
    • 1
      945112515 - Integro Inserts- Aerial Connector Box TV, Solder Connection, Anthracite Matt
      945112515
      Integro Inserts- Aerial Connector Box TV, Solder Connection, Anthracite Matt
    • 2
      1980 - Mini jack, 8-pole, RJ45 cat.5E, com-tech, black
      1980
      Mini jack, 8-pole, RJ45 cat.5E, com-tech, black
    • 3
      1985 - Mini jack 8pole shielded, cat.6, com-tech, al.
      1985
      Mini jack 8pole shielded, cat.6, com-tech, al.
    • 4
      945592505 - Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
      945592505
      Integro Insert- Supporting Plate for 2 Mini-Com Modules Anthracite Glossy
    • 5
      945572509 - Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy
      945572509
      Integro Insert-Supporting Plate for Amp Module Jacks, 1-Gang, Polar White Glossy

    Products and solutions

    • Products catalogue
    • Distri­bu­tion systems
    • Switches and protective devices
    • DIN rail-­mounted devices
    • Cable routing and room connec­tion systems
    • Switch ranges - design
    • Switch ranges - func­tion
    • Building manage­ment system KNX
    • Motion and pres­ence detectors and klik
       
       
       
       
       

    Contact and support

    • Find our closest partner
    • Contact us
    • FAQs
    • Learning
    • Documentation
    • News

     

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution and cable management, to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Follow us!

    • >
    • Cookies
    • Privacy
    • Hager Group
    • Report a vulnerability